United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lisse
Schneider Eletric GGBL7090BSBS Picture

GGBL7090BSBS

Schneider Eletric GGBL7090BSBS Picture
GGBL7090BSBS

Lisse - Shaver Socket - 2 gang - 115/230V Satin Brass with Black Interior

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Shaver socket
    colour tint
    Interior: black
    Cover plate: satin brass
    type of packing
    Bag
    Complementary
    device mounting
    Wall mounted
    input voltage
    230 V AC 50 Hz
    output voltage
    115...230 V
    material
    Stainless steel
    fixing mode
    Concealed screws
    connections - terminals
    Screw terminals
    type of installation
    Indoor
    width
    87 mm
    height
    148 mm
    depth
    51 mm
    net weight
    0.708 kg
    Environment
    standards
    BS EN 61558-2-5
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Certificate
    Date
    Size
    Add to My Documents
    115/230V Shaver Socket (Version 1.0)
    Date 29/08/17
    Size 207.9 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU declaration of conformity (Version 1.0)
    Date 18/10/17
    Size 685.6 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 16/09/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 16/09/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /