United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lisse
Schneider Eletric GGBL8020SBS Picture

GGBL8020SBS

Schneider Eletric GGBL8020SBS Picture
GGBL8020SBS

Lisse - Blank Plate - 2 gang Satin Brass

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Blank plate
    device presentation
    Complete product
    colour tint
    Satin brass
    quantity per set
    Set of 1
    Complementary
    fixing mode
    Concealed screws
    number of gangs
    2 gangs
    material
    Stainless steel
    surface finish
    Brushed finish
    type of packing
    Bag
    height
    87 mm
    width
    148 mm
    depth
    9 mm
    net weight
    0.136 kg
    Environment
    standards
    BS 5733
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 17/09/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 17/09/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /