View all Lisse
Schneider Eletric GGBL8050PC Picture

GGBL8050PC

Schneider Eletric GGBL8050PC Picture
GGBL8050PC

Lisse - Euro Module Plate - 1 module Polished Chrome

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Plate
    colour tint
    Polished chrome
    quantity per set
    Set of 10
    Complementary
    number of modules
    1 module
    fixing mode
    Concealed screws
    number of gangs
    1 gang
    material
    Stainless steel
    type of packing
    Box
    type of installation
    Indoor
    width
    87 mm
    height
    87 mm
    depth
    11 mm
    net weight
    0.0815 kg
    Environment
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    Euro Plates (Version 1.0)
    Date 29/08/17
    Size 107.2 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 22/09/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 22/09/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /