United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lisse
Schneider Eletric GGBL9125 Picture

GGBL9125

Green premium brand logo
Schneider Eletric GGBL9125 Picture
GGBL9125
Green premium brand logo

Lisse white moulded - surface pattress box - 1 gang - white - 25mm

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Lisse
    aesthetic name
    White moulded
    product or component type
    Pattress box
    colour tint
    White
    quantity per set
    Set of 10
    Complementary
    device mounting
    Surface
    mounting support
    Wall mounted
    number of gangs
    1 gang
    cable entry
    Knock-outs
    fixing mode
    By screws
    material
    Urea (carbamide)
    type of packing
    Carton
    type of installation
    Indoor
    depth
    87.4 mm
    width
    87.4 mm
    height
    30 mm
    net weight
    0.074 kg
    Environment
    standards
    BS EN 60670-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 26.5 MB
    Date 01/07/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Lisse white moulded - surface pattress box - 1 gang - white - 25mm
    Description
    Lisse white moulded - surface pattress box - 1 gang - white - 25mm
    Size pdf
    Size 195.3 KB
    Date 17/11/19
    Description
    Lisse white moulded - surface pattress box - 1 gang - white - 25mm
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Lisse white moulded - surface pattress box - 1 gang - white - 25mm
    Description
    Lisse white moulded - surface pattress box - 1 gang - white - 25mm
    Size pdf
    Size 195.3 KB
    Date 17/11/19
    Description
    Lisse white moulded - surface pattress box - 1 gang - white - 25mm
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Lisse white moulded - surface pattress box - 1 gang - white - 25mm
    Description
    Lisse white moulded - surface pattress box - 1 gang - white - 25mm
    Size pdf
    Size 195.3 KB
    Date 17/11/19
    Description
    Lisse white moulded - surface pattress box - 1 gang - white - 25mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /