United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lisse
Schneider Eletric GGBL9247S Picture

GGBL9247S

Schneider Eletric GGBL9247S Picture
GGBL9247S

Lisse white moulded - surface pattress box - 2 gangs - white - 40mm

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Lisse
    aesthetic name
    White moulded
    product or component type
    Pattress box
    colour tint
    White
    quantity per set
    Set of 1
    Complementary
    device mounting
    Surface
    mounting support
    Wall mounted
    number of gangs
    2 gangs
    cable entry
    Knock-outs
    fixing mode
    By screws
    material
    Urea (carbamide)
    type of packing
    Bag
    type of installation
    Indoor
    depth
    148.9 mm
    width
    87.4 mm
    height
    44.5 mm
    net weight
    0.119 kg
    Environment
    standards
    BS EN 60670-1
    Offer Sustainability
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 15/09/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 15/09/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /