View all Lisse
Schneider Eletric GGBLRMVHRMB Picture

GGBLRMVHRMB

Schneider Eletric GGBLRMVHRMB Picture
GGBLRMVHRMB

Lisse - Rocker cap mkd MVHR Mocha Bronze

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    aesthetic name
    Screwless deco
    product or component type
    Cap
    colour tint
    Mocha bronze matt
    Complementary
    fixing mode
    Clipped
    material
    Stainless steel
    marking
    MVHR
    marking location
    Marking on push-button
    type of packing
    Box
    height
    25 mm
    width
    13 mm
    depth
    8 mm
    net weight
    0.0035 kg
    Environment
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 22/09/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 22/09/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /