United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lisse
Schneider Eletric GGBLSPC2BS Picture

GGBLSPC2BS

Schneider Eletric GGBLSPC2BS Picture
GGBLSPC2BS

Lisse - 2 gang Spacer Black

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Lisse
    product or component type
    Spacer
    Complementary
    fixing mode
    By screws
    number of gangs
    2 gangs
    cover frame colour tint
    Black
    IP degree of protection
    IP20
    type of installation
    Indoor
    width
    148 mm
    height
    87 mm
    depth
    10 mm
    net weight
    0.033 kg
    Offer Sustainability
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Wiring Accessories Product Catalogue (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 18/10/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 18/10/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /