View all Exclusive
Schneider Eletric GLVD2G1W Picture

GLVD2G1W

Schneider Eletric GLVD2G1W Picture
GLVD2G1W

Exclusive - rotary dimmer - 2 gangs - white

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Rotary dimmer
    quantity per set
    Set of 1
    device presentation
    Complete product
    load type
    Low voltage halogen lamp with electronic transformer: 60...250 VA
    Incandescent lamp
    colour tint
    White matt
    Complementary
    device mounting
    Wall mounted
    dimmer application
    Resistive load
    Inductive load
    [Ue] rated operational voltage
    230 V AC 50 Hz
    number of gangs
    2 gangs
    connections - terminals
    Screw terminals
    fixing mode
    By screws M3.5 x
    material
    Urea (carbamide)
    height
    86 mm
    width
    86 mm
    depth
    17 mm
    net weight
    0.129 kg
    Environment
    standards
    BS EN 60669-2-1
    IP degree of protection
    IP20
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    End of Life Information
    Date
    Size
    Add to My Documents
    KNX Dimming actuators (Version 2.0)
    Date 21/10/18
    Size 220.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /