

Local distributor code:
20951650
GMC132SS
Discontinued on:9 Jun 2025
GMC132SS has not been replaced. Please contact your customer care centre for more information.
EAN Code: 5018486404538
Single pole switched double socket, tough and impact resistant
Ideal for commercial spaces and modern domestic interiors
Supplied with 47mm deep mounting box
Made of powder coated steel
13A at 230V rated current
Environmental Data
Total lifecycle Carbon footprint
5
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No