United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Exclusive
Schneider Eletric GPULLRD Picture

GPULLRD

Green premium brand logo
Schneider Eletric GPULLRD Picture
GPULLRD
Green premium brand logo

Exclusive - ceiling pull cord - 1.5 m - red

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Exclusive
    product or component type
    Ceiling pull cord
    colour tint
    Red
    quantity per set
    Set of 10
    Complementary
    length
    1.5 m
    product destination
    Part M
    material
    PC (polycarbonate)
    height
    8 mm
    width
    8 mm
    depth
    5 mm
    net weight
    0.014 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 26.5 MB
    Date 01/07/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Exclusive - ceiling pull cord - 1.5 m - red
    Description
    Exclusive - ceiling pull cord - 1.5 m - red
    Size pdf
    Size 195.3 KB
    Date 17/11/19
    Description
    Exclusive - ceiling pull cord - 1.5 m - red
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Exclusive - ceiling pull cord - 1.5 m - red
    Description
    Exclusive - ceiling pull cord - 1.5 m - red
    Size pdf
    Size 195.3 KB
    Date 17/11/19
    Description
    Exclusive - ceiling pull cord - 1.5 m - red
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Exclusive - ceiling pull cord - 1.5 m - red
    Description
    Exclusive - ceiling pull cord - 1.5 m - red
    Size pdf
    Size 195.3 KB
    Date 17/11/19
    Description
    Exclusive - ceiling pull cord - 1.5 m - red
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /