View all Mita
Schneider Eletric GRC100 Picture

GRC100

Schneider Eletric GRC100 Picture
GRC100

GRP - cover for cable tray - 100mm

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    cabling installation system
    Cable tray
    product or component type
    Cover plate
    Complementary
    product destination
    Cable tray H= 60 mm W= 100 mm
    Cable tray H= 80 mm W= 100 mm
    Cable tray H= 110 mm W= 100 mm
    material with surface finish
    Polyester resin
    length
    3000 mm
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    GRP Catalogue (Version 1.0)
    Date 24/12/18
    Size 4.5 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 22/09/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 22/09/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 22/09/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /