United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Ultimate
Schneider Eletric GRL2020PW Picture

GRL2020PW

Schneider Eletric GRL2020PW Picture
GRL2020PW

Ultimate Weatherproof - 2 way and off switch module - 1 gang

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Ultimate
    aesthetic name
    Weatherproof
    product or component type
    Switch module
    control type
    Rocker
    switch function
    2-way and OFF
    rated current
    20 AX at 230 V AC
    Complementary
    connections - terminals
    Screw terminals
    material
    Plastic
    quantity per set
    Set of 1
    number of gangs
    1 gang
    device mounting
    Flush
    mounting support
    Enclosure
    height
    50 mm
    width
    25 mm
    Environment
    standards
    BS EN 60669-1
    IP degree of protection
    IP66
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Wiring Accessories Product Catalogue (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 22/10/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 22/10/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /