View all TeSys GS
Schneider Eletric GS1AF64 Picture
Discontinued

GS1AF64

Schneider Eletric GS1AF64 Picture
Discontinued
GS1AF64

auxiliary blown fuse signalling contact - TeSys GS - 1st C/O - 4 poles - 630 A

Show more characteristics >
GS1AF64  has not been replaced. Please contact your customer care centre for more information.
  • RRP
    204.14 GBP
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    TeSys GS 630
    device short name
    Auxiliary blown fuse contact
    product or component type
    Auxiliary contact
    product compatibility
    GS 630
    poles description
    4P
    [Ie] rated operational current
    12 A at 24 V DC-13
    2 A at 48 V DC-13
    3 A at 400 V AC-15
    4 A at 230 V AC-15
    0.4 A at 220 V DC-13
    0.6 A at 110 V DC-13
    Complementary
    fuse type
    NFC
    DIN
    fuse size
    T3
    contacts type and composition
    1 NO/NC
    net weight
    0.1 kg
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Instruction sheet
    Date
    Size
    Add to My Documents
    GS1 400...1250A handles and accessories (Version 1.1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /