United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys GS
Schneider Eletric GS1AN22 Picture

GS1AN22

Schneider Eletric GS1AN22 Picture
GS1AN22

TeSys GS - auxiliary contact - 2 NO+2 NC - front/right hand side - 50...1250 A

Show more characteristics
  • RRP
    61.70 GBP
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    TeSys
    device short name
    GS1AN
    product or component type
    Auxiliary contact
    contact application
    O and I position signalling
    contacts type and composition
    2 NO + 2 NC
    contact operation
    Instantaneous
    [Ith] conventional free air thermal current
    20 A (at 40 °C)
    [Ie] rated operational current
    1 A at 220 V DC-13
    10 A at 230 V AC-15
    12 A at 127 V AC-15
    4 A at 48 V DC-13
    6 A at 440 V AC-15
    8 A at 400/415 V AC-15
    1.2 A at 110 V DC-13
    Complementary
    range compatibility
    TeSys GS fuse-switch disconnector
    mechanical durability
    30000 cycles
    electrical durability
    30000 cycles AC-15
    product compatibility
    GS
    switch rated current
    200 A
    60 A
    600 A
    630 A
    315 A
    400 A
    800 A
    250 A
    125 A
    1250 A
    160 A
    50 A
    63 A
    100 A
    fuse type
    DIN
    NFC
    BS
    type of operating handle
    Direct frontal
    External frontal
    Direct right side
    External right side
    net weight
    0.238 kg
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • French6
    • Russian5
    • Spanish5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 12/07/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B5 Switch-disconnector fuses TeSys GS (Version 6.0)
    Description
    TeSys GS switch-disconnector fuses for protection and switching of motors, circuits or transformers. Accept NFC/DIN or BS fuses. Accessories and fuse cartridges
    Size pdf
    Size 5.6 MB
    Date 15/05/19
    Description
    TeSys GS switch-disconnector fuses for protection and switching of motors, circuits or transformers. Accept NFC/DIN or BS fuses. Accessories and fuse cartridges
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    GS1AN11 / GS1AN22 / GS1ANT11 / GS1ANT22 - Front or right side auxiliary contacts with or without test position (Version 2.0)
    Description
    GS1AN11 / GS1AN22 / GS1ANT11 / GS1ANT22 - Front or right side auxiliary contacts with or without test position
    Size pdf
    Size 651 KB
    Date 03/06/19
    Description
    GS1AN11 / GS1AN22 / GS1ANT11 / GS1ANT22 - Front or right side auxiliary contacts with or without test position
    Size pdf
    Size 3.4 MB
    Date 10/04/06
    Size pdf
    Size 5.5 MB
    Date 10/04/06
    Size pdf
    Size 4.7 MB
    Date 10/04/06
    CAD
    Format
    Size
    Date
    Add to My Documents
    TeSys GS - auxiliary contact (Version 1.0)
    Files in document
    stp
    308.2 KB
    pdf
    226.2 KB
    Size zip
    Size 534.3 KB
    Date 17/07/18
    Files in document
    stp
    308.2 KB
    pdf
    226.2 KB
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 276.8 KB
    Date 04/07/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys GS - auxiliary contact - 2 NO+2 NC - front/right hand side - 50...1250 A
    Description
    TeSys GS - auxiliary contact - 2 NO+2 NC - front/right hand side - 50...1250 A
    Size pdf
    Size 195.3 KB
    Date 17/11/19
    Description
    TeSys GS - auxiliary contact - 2 NO+2 NC - front/right hand side - 50...1250 A
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys GS - auxiliary contact - 2 NO+2 NC - front/right hand side - 50...1250 A
    Description
    TeSys GS - auxiliary contact - 2 NO+2 NC - front/right hand side - 50...1250 A
    Size pdf
    Size 195.3 KB
    Date 17/11/19
    Description
    TeSys GS - auxiliary contact - 2 NO+2 NC - front/right hand side - 50...1250 A
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys GS - auxiliary contact - 2 NO+2 NC - front/right hand side - 50...1250 A
    Description
    TeSys GS - auxiliary contact - 2 NO+2 NC - front/right hand side - 50...1250 A
    Size pdf
    Size 195.3 KB
    Date 17/11/19
    Description
    TeSys GS - auxiliary contact - 2 NO+2 NC - front/right hand side - 50...1250 A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /