View all TeSys GS
Schneider Eletric GS1ANT22G Picture

GS1ANT22G

Schneider Eletric GS1ANT22G Picture
GS1ANT22G

TeSys GS - auxiliary contact - 2 NO + 2 NC - left hand side - 50...400 A

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    TeSys
    device short name
    GS1AN
    product or component type
    Auxiliary contact
    contact application
    O, I and test position signalling
    contacts type and composition
    2 NO + 2 NC
    contact operation
    Instantaneous
    [Ith] conventional free air thermal current
    20 A (at 40 °C)
    [Ie] rated operational current
    1 A at 220 V DC-13
    10 A at 230 V AC-15
    12 A at 127 V AC-15
    4 A at 48 V DC-13
    6 A at 440 V AC-15
    8 A at 400/415 V AC-15
    1.2 A at 110 V DC-13
    Complementary
    mechanical durability
    30000 cycles
    electrical durability
    30000 cycles AC-15
    product compatibility
    GS
    switch rated current
    315 A
    400 A
    125 A
    250 A
    160 A
    100 A
    60 A
    200 A
    50 A
    63 A
    fuse type
    NFC
    BS
    DIN
    type of operating handle
    External left side
    net weight
    0.258 kg
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /