United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys GS
Schneider Eletric GS2AH330 Picture

GS2AH330

Green premium brand logo
Schneider Eletric GS2AH330 Picture
GS2AH330
Green premium brand logo

TeSys GS - black external left side rotary handle - for switch disc 100…400 A

Show more characteristics
  • RRP
    36.15 GBP
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    TeSys
    device short name
    GS2AH
    product or component type
    Rotary handle
    handle colour
    Black
    handle front plate colour
    Grey
    Complementary
    type of operating handle
    External left side
    marking
    O-I
    rotary handle padlocking
    Lockable in O position
    product compatibility
    GS
    Switch rated current
    200 A
    125 A
    315 A
    160 A
    100 A
    250 A
    400 A
    net weight
    0.24 kg
    Environment
    standards
    IEC
    IP degree of protection
    IP65
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French3
    • Russian2
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 12/07/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B5 Switch-disconnector fuses TeSys GS (Version 6.0)
    Description
    TeSys GS switch-disconnector fuses for protection and switching of motors, circuits or transformers. Accept NFC/DIN or BS fuses. Accessories and fuse cartridges
    Size pdf
    Size 5.6 MB
    Date 15/05/19
    Description
    TeSys GS switch-disconnector fuses for protection and switching of motors, circuits or transformers. Accept NFC/DIN or BS fuses. Accessories and fuse cartridges
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    GS2Doo / - / GS2Qoo - Switch-disconnector fuse 50…400 A for external front-, right- or left- operator (Version 1.1)
    Description
    GS2Doo / - / GS2Qoo - Switch-disconnector fuse 50…400 A for external front-, right- or left- operator
    Size pdf
    Size 1 MB
    Date 03/06/19
    Description
    GS2Doo / - / GS2Qoo - Switch-disconnector fuse 50…400 A for external front-, right- or left- operator
    GS2AEoo / GS2AHoo - Shafts and handles for external right side operator for GS2 50...1250 A (Version 2.0)
    Description
    GS2AEoo / GS2AHoo - Shafts and handles for external right side operator for GS2 50...1250 A
    Size pdf
    Size 2.2 MB
    Date 03/06/19
    Description
    GS2AEoo / GS2AHoo - Shafts and handles for external right side operator for GS2 50...1250 A
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 710.5 KB
    Date 17/07/18
    Files in document
    stp
    385.5 KB
    pdf
    325 KB
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys GS - black external left side rotary handle - for switch disc 100…400 A
    Description
    TeSys GS - black external left side rotary handle - for switch disc 100…400 A
    Size pdf
    Size 195.3 KB
    Date 14/11/19
    Description
    TeSys GS - black external left side rotary handle - for switch disc 100…400 A
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 150.1 KB
    Date 14/08/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys GS - black external left side rotary handle - for switch disc 100…400 A
    Description
    TeSys GS - black external left side rotary handle - for switch disc 100…400 A
    Size pdf
    Size 195.3 KB
    Date 14/11/19
    Description
    TeSys GS - black external left side rotary handle - for switch disc 100…400 A
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys GS - black external left side rotary handle - for switch disc 100…400 A
    Description
    TeSys GS - black external left side rotary handle - for switch disc 100…400 A
    Size pdf
    Size 195.3 KB
    Date 14/11/19
    Description
    TeSys GS - black external left side rotary handle - for switch disc 100…400 A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /