United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys GS
Schneider Eletric GS2AH430 Picture

GS2AH430

Green premium brand logo
Schneider Eletric GS2AH430 Picture
GS2AH430
Green premium brand logo

TeSys GS - black external frontal rotary handle - for switch disc 30…400 A UL

Show more characteristics
  • RRP
    48.07 GBP
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    TeSys
    device short name
    GS2AH
    product or component type
    Rotary handle
    handle colour
    Black
    handle front plate colour
    Grey
    Complementary
    type of operating handle
    External frontal
    marking
    O-I
    rotary handle padlocking
    With
    product compatibility
    GS
    Switch rated current
    200 A
    30 A
    400 A
    100 A
    60 A
    net weight
    0.24 kg
    Environment
    standards
    CSA
    UL
    NEMA degree of protection
    NEMA 4/4X
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 12/07/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B5 Switch-disconnector fuses TeSys GS (Version 6.0)
    Description
    TeSys GS switch-disconnector fuses for protection and switching of motors, circuits or transformers. Accept NFC/DIN or BS fuses. Accessories and fuse cartridges
    Size pdf
    Size 5.6 MB
    Date 15/05/19
    Description
    TeSys GS switch-disconnector fuses for protection and switching of motors, circuits or transformers. Accept NFC/DIN or BS fuses. Accessories and fuse cartridges
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 698 KB
    Date 17/07/18
    Files in document
    stp
    364.5 KB
    pdf
    333.5 KB
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys GS - black external frontal rotary handle - for switch disc 30…400 A UL
    Description
    TeSys GS - black external frontal rotary handle - for switch disc 30…400 A UL
    Size pdf
    Size 195.3 KB
    Date 20/11/19
    Description
    TeSys GS - black external frontal rotary handle - for switch disc 30…400 A UL
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 150.1 KB
    Date 14/08/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys GS - black external frontal rotary handle - for switch disc 30…400 A UL
    Description
    TeSys GS - black external frontal rotary handle - for switch disc 30…400 A UL
    Size pdf
    Size 195.3 KB
    Date 20/11/19
    Description
    TeSys GS - black external frontal rotary handle - for switch disc 30…400 A UL
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys GS - black external frontal rotary handle - for switch disc 30…400 A UL
    Description
    TeSys GS - black external frontal rotary handle - for switch disc 30…400 A UL
    Size pdf
    Size 195.3 KB
    Date 20/11/19
    Description
    TeSys GS - black external frontal rotary handle - for switch disc 30…400 A UL
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /