

Ultimate Grid system - electronic dimmer - 2-way retractive - steel/white
Local distributor code:
386172869
GUGEMDIMWSS16
Discontinued on:24 Sept 2024
GUGEMDIMWSS16 has not been replaced. Please contact your customer care centre for more information.
EAN Code: 5018486537977
Electronic grid module to suit both 2 way or multiway dimming
Operational voltage 230V AC
Designed to fit Schneider grid plates
Module will require derating when used
300W touch dimmer
Environmental Data
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No