Open BOX for Universal Panel
Local distributor code:
408896269
HMIG5U2
Discontinued on:30 Apr 2025
To be end-of-service on:30 Apr 2029
Recommended replacement(s)
EAN Code: 3606481213785
"Ideal for low power remote stations with low consumption x86 CPU"
"Modular design allows easy installation and maintenance"
"Supports Windows 7 Embedded OS"
"Powered by Vijeo Designer"
"Natural convection cooling"
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
1293
Use Better
F-gas free
Only air and vacuum used for insulation / breaking, no F-gas including SF6
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
HMIG5U2 is replaced by the following product range: