View all Ecoflair Air Economizers
Schneider Eletric IAEC50 Picture

IAEC50

Schneider Eletric IAEC50 Picture
IAEC50

Indirect Air Economizer 500KW

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Indirect Air Economizer 500KW
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Afghanistan , Albania , Algeria , Andorra , Angola , Armenia , Australia , Austria , Azerbaijan , Bahrain , Bangladesh , Belarus , Belgium , Benin , Bhutan , Bosnia And Herzegovina , Botswana , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Canada , Central African Republic , Chad , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cook Islands , Cote D'Ivoire , Croatia , Cyprus , Czech Republic , Denmark , Djibouti , East Timor , Egypt , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Guadeloupe , Guinea , French Guiana , Hungary , Iceland , India , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Japan , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Madagascar , Malawi , Malaysia , Mali , Malta , Martinique , Mauritania , Mauritius , Mayotte , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , New Zealand , Niger , Nigeria , Norway , Oman , Pakistan , Papua New Guinea , Philippines , Poland , Portugal , Qatar , Reunion , Romania , Russian Federation , Rwanda , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Switzerland , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Tunisia , Turkey , Turkmenistan , Turks And Caicos Islands , Uganda , Ukraine , United Arab Emirates , United States , Uzbekistan , Viet Nam , Western Sahara , Yemen , Zambia , Zimbabwe
    General
    Compressor Type
    Scroll
    Air Flow
    65280.0
    Piping Material
    Copper
    Input
    Input Frequency
    50/60 Hz
    Communications & Management
    Control panel
    7" Touch Screen Display
    Conformance
    Approvals
    CE , UL Listed
    Standard warranty
    1 year on-site repair or replace with factory authorized Start-Up
  • Documents

    Language
    • English
    • Latvian
    • Slovenian
    • Danish
    • Lithuanian
    • Greek
    • Croatian
    • Serbian
    • Finnish
    • Norwegian
    • Dutch
    • Estonian
    User guide
    Date
    Size
    Add to My Documents
    Ecoflair Installation Addendum for AFC (Version 0)
    Ecoflair Online Guide (Version 0)
    Date 30/07/19
    Size 1.6 MB
    Ecoflair Automation Server User Manual (Version 0)
    Ecoflair Modbus Register Map (Version 0)
    Date 30/07/19
    Size 359.8 KB
    Ecoflair Technical Specifications (Version 0)
    Ecoflair Indirect Air Economizer Release Notes v6.5.1 (Version 0)
    Ecoflair Management Information Base (MIB) (Version 0)
    Ecoflair Indirect Air Economizer Installation Manual (Version 3)
    CAD
    Date
    Size
    Add to My Documents
    IAEC5010-5011A - Indirect Air Economizer, 500kW, Straight Through, DX trim cooling or No DX trim cooling, 400V or 460V,3ph, 50Hz or 60Hz (Version 2)
    Brochure
    Date
    Size
    Add to My Documents
    Ecoflair Air Economizer Product Brochure (Version 0)
    Ecoflair Air Economizer Technical Brochure (Version 3)
    Specification for tender
    Date
    Size
    Add to My Documents
    Ecoflair Guide Specification (Version 0)
    Date 26/08/19
    Size 101.1 KB
    Date 26/08/19
    Size 69.4 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /