View all Canalis KBA
Schneider Eletric KBC16DCB216 Picture

KBC16DCB216

Schneider Eletric KBC16DCB216 Picture
KBC16DCB216

Canalis - tap-off unit - 16A - fixed polarity without protection - blue

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Canalis
    product or component type
    Tap-off unit
    device short name
    KBC
    product compatibility
    KBB
    KBA
    device application
    Lighting
    range compatibility
    KBB busbar trunking
    KBA busbar trunking
    Complementary
    [Ue] rated operational voltage
    230...240 V
    [Ui] rated insulation voltage
    690 V
    [Ie] rated operational current
    16 A at 35 °C
    network frequency
    50/60 Hz
    protection type
    Without protection
    busbar trunking polarity
    L2 + N2 + L3 + N3 + PE
    tap-off unit polarity
    L3 + N + PE
    tap-off unit connector type
    With fixed polarity
    tap-off lock colour
    Blue
    standards
    EN/IEC 60439-2
    EN/IEC 61439-6
    width
    168 mm
    depth
    33 mm
    height
    53 mm
    colour
    Light grey (RAL 7035)
    net weight
    90 g
    quantity per set
    Set of 10
    Environment
    IP degree of protection
    IP55 conforming to EN/IEC 60529
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Canalis 20 to 1000 A (Version 3.1)
    Date 02/08/16
    Size 60.9 MB
    CAD
    Date
    Size
    Add to My Documents
    DVD Canalis KB-KN-KS-KT-KR_3D CAD simplified (Version 3.0)
    CAD file (on TraceParts) for KBC16DCB216: Canalis - tap-off unit - 16A - fixed polarity without protection - blue (Version 2.0)
    16 A tap-off units (Version 1.0)
    Date 23/06/14
    Size 267.8 KB
    Date 23/06/14
    Size 204.7 KB
    Certificate
    Date
    Size
    Add to My Documents
    Canalis KBC Certificate LCIE according to IEC 61439-6 (Version 1.1)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 22/09/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 22/09/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 22/09/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /