Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
TeSys D contactor S207 - 3P (3NO) AC-3 9A <=440V - coil 24V DC low
Local distributor code:
393506907

LC1D096BLS207

Pole contact composition:

[Uc] control circuit voltage:

Coil type:

EAN Code: 3389118234178
Designed for all railway power switching and controlling applications
The highest choice for demanding or wide power range applications
Complying with the railway European standard EN45545 R22 HL3.
Used in heating, lighting, door control, signaling, brake and air conditioning compressors.
Meet tighter requirements on fire behavior of materials and components.
Environmental Data
Total lifecycle Carbon footprint
20
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Again
Recyclability potential, in %
information_stroke
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
73
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No