
Roll over image to zoom in


1 videos
Contactor, Tesys Deca Advanced, 3P(3NO), AC-3/AC-3e, <=440V, 115A, 48-130V AC/DC coil,lugs-ring or bars
LC1D115A6EHE
EAN Code: 3606487155850
Efficient solution combining robustness with ease of use, ensuring customers experience reliability without complexity
Electronic wide-band coil withstands voltage fluctuations allows quick coil operating frequency and ensures long uptime
Sustainability is advanced with 50% coil inrush savings, 20% green plastic, and 100% green packaging
Fewer references covering wider applications means simpler to select and less inventory to carry
Compact size with robust EverLink power connection improves operational efficiency and eliminates future maintenance
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
309
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No