
Roll over image to zoom in




+ 5
1 videos
TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 38 A - 24 V DC low cons coil
Local distributor code:
386079182
LC1D38BL
EAN Code: 3389110361896
New modern look & feel of all machines
Easier to install and operate with multi-standard screws
Improved fire resistancy with IEC 60335-1(Clause 30.2) certificate by authorized agency
Anti-flammable refrigerants with IEC/EN/UL 60335-2-40(Annex JJ) certificate by authorized agency
Digital customer experience for technical documents
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
32
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No