United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys D
Schneider Eletric LC1D40004F7 Picture

LC1D40004F7

Green premium brand logo
Schneider Eletric LC1D40004F7 Picture
LC1D40004F7
Green premium brand logo

contactor - TeSys LC1-D - 4 poles - AC-1 440V 60 A - coil 110 V AC

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    TeSys D
    product or component type
    Contactor
    device short name
    LC1D
    contactor application
    Resistive load
    utilisation category
    AC-1
    control circuit type
    AC
    coil type
    Standard
    poles description
    4P
    pole contact composition
    4 NO
    [Ie] rated operational current
    60 A (at <60 °C) AC AC-1 for power circuit
    [Uc] control circuit voltage
    110 V AC 50/60 Hz
    connections - terminals
    Control circuit: screw clamp terminal 1 x 1…4 mm²solid without cable end
    Control circuit: screw clamp terminal 2 x 1…2.5 mm²flexible with cable end
    Control circuit: screw clamp terminal 2 x 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminal 2 x 1…4 mm²solid without cable end
    Power circuit: screw clamp terminal 1 x 1…35 mm²solid without cable end
    Power circuit: screw clamp terminal 2 x 1…25 mm²solid without cable end
    Power circuit: screw clamp terminal 2 x 1…35 mm²solid without cable end
    Complementary
    coil technology
    Without built-in bidirectional peak limiting diode suppressor
    protective cover
    With
    auxiliary contacts type
    type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
    type mirror contact 1 NC conforming to IEC 60947-4-1
    control circuit voltage limits
    Drop-out: 0.3...0.6 Uc at 50/60 Hz (at <60 °C)
    Operational: 0.8...1.1 Uc at 50 Hz (at <60 °C)
    Operational: 0.85...1.1 Uc at 60 Hz (at <60 °C)
    [Ui] rated insulation voltage
    Control circuit: 600 V CSA certified
    Control circuit: 600 V UL certified
    Power circuit: 600 V CSA certified
    Power circuit: 600 V UL certified
    Control circuit: 690 V conforming to IEC 60947-1
    Power circuit: 690 V conforming to IEC 60947-1
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60947
    overvoltage category
    III
    mounting support
    Plate
    Rail
    flame retardance
    V1 conforming to UL 94
    tightening torque
    Control circuit: 1.7 N.m - on screw clamp terminal - with screwdriver flat Ø 6 mm
    Control circuit: 1.7 N.m - on screw clamp terminal - with screwdriver Philips No 2
    Power circuit: 5 N.m - on screw clamp terminal - with screwdriver flat Ø 6 mm
    Power circuit: 5 N.m - on screw clamp terminal - with screwdriver flat Ø 8 mm
    [Ue] rated operational voltage
    Power circuit: <= 690 V AC 25...400 Hz
    [Ith] conventional free air thermal current
    10 A (at 60 °C) for control circuit
    60 A (at 60 °C) for power circuit
    Irms rated making capacity
    140 A AC for control circuit conforming to IEC 60947-5-1
    800 A at 440 V for power circuit conforming to IEC 60947
    rated breaking capacity
    800 A at 440 V for power circuit conforming to IEC 60947
    associated fuse rating
    10 A gG for control circuit conforming to IEC 60947-5-1
    80 A gG at <= 690 V coordination type 1 for power circuit
    80 A gG at <= 690 V coordination type 2 for power circuit
    average impedance
    - Ith 60 A 50 Hz for power circuit
    power dissipation per pole
    5.4 W AC-1
    inrush power in VA
    140 VA cos phi 0.75 (at 20 °C)
    160 VA cos phi 0.75 (at 20 °C)
    hold-in power consumption in VA
    13 VA 60 Hz cos phi 0.3 (at 20 °C)
    15 VA 50 Hz cos phi 0.3 (at 20 °C)
    operating time
    12...26 ms closing
    4...19 ms opening
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    mechanical durability
    6000000 cycles
    maximum operating rate
    3600 cyc/h 60 °C
    minimum switching current
    5 mA for control circuit
    minimum switching voltage
    17 V for control circuit
    non-overlap time
    1.5 ms on de-energisation between NC and NO contacts
    1.5 ms on energisation between NC and NO contacts
    insulation resistance
    > 10 MOhm for control circuit
    height
    127 mm
    width
    85 mm
    depth
    125 mm
    net weight
    1.44 kg
    Environment
    standards
    EN 60947-4-1
    UL 508
    EN 60947-5-1
    CSA C22.2 No 14
    IEC 60947-5-1
    IEC 60947-4-1
    product certifications
    DNV
    GOST
    RINA
    CSA
    UL
    LROS (Lloyds register of shipping)
    CCC
    BV
    GL
    IP degree of protection
    IP2x conforming to IEC 60529
    IP2x conforming to VDE 0106
    protective treatment
    TH (pollution degree 3) conforming to IEC 60068
    ambient air temperature for operation
    -5…60 °C
    ambient air temperature for storage
    -60…80 °C
    permissible ambient air temperature around the device
    -40…70 °C at Uc
    operating altitude
    3000 m without
    fire resistance
    850 °C conforming to IEC 60695-2-1
    shock resistance
    10 gn contactor closed
    8 gn contactor opened
    vibration resistance
    2 gn 5…300 Hz contactor opened
    4 gn 5…300 Hz contactor closed
    heat dissipation
    4…5 W at 50/60 Hz for control circuit
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • Chinese2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 102 MB
    Date 27/06/19
    Size pdf
    Size 102 MB
    Date 06/06/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 1.1 MB
    Date 26/01/18
    Files in document
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.2 MB
    Date 22/01/18
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 199.4 KB
    Date 01/06/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    contactor - TeSys LC1-D - 4 poles - AC-1 440V 60 A - coil 110 V AC
    Description
    contactor - TeSys LC1-D - 4 poles - AC-1 440V 60 A - coil 110 V AC
    Size pdf
    Size 195.3 KB
    Date 14/11/19
    Description
    contactor - TeSys LC1-D - 4 poles - AC-1 440V 60 A - coil 110 V AC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 224.4 KB
    Date 01/12/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    contactor - TeSys LC1-D - 4 poles - AC-1 440V 60 A - coil 110 V AC
    Description
    contactor - TeSys LC1-D - 4 poles - AC-1 440V 60 A - coil 110 V AC
    Size pdf
    Size 195.3 KB
    Date 14/11/19
    Description
    contactor - TeSys LC1-D - 4 poles - AC-1 440V 60 A - coil 110 V AC
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    contactor - TeSys LC1-D - 4 poles - AC-1 440V 60 A - coil 110 V AC
    Description
    contactor - TeSys LC1-D - 4 poles - AC-1 440V 60 A - coil 110 V AC
    Size pdf
    Size 195.3 KB
    Date 14/11/19
    Description
    contactor - TeSys LC1-D - 4 poles - AC-1 440V 60 A - coil 110 V AC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /