United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Schneider Legacy Products
Schneider Eletric LC1D40004N7 Picture
Discontinued

LC1D40004N7

Green premium brand logo
Schneider Eletric LC1D40004N7 Picture
Discontinued
LC1D40004N7
Green premium brand logo

contactor - TeSys LC1-D - 4 poles - AC-1 440V 60 A - coil 415 V AC

Show more characteristics
LC1D40004N7LC1D40004N7  has not been replaced. Please contact your customer care centre for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    TeSys D
    product or component type
    Contactor
    device short name
    LC1D
    contactor application
    Resistive load
    utilisation category
    AC-1
    control circuit type
    AC
    coil type
    Standard
    poles description
    4P
    pole contact composition
    4 NO
    [Ie] rated operational current
    60 A (at <60 °C) AC AC-1 for power circuit
    [Uc] control circuit voltage
    415 V AC 50/60 Hz
    connections - terminals
    Control circuit: screw clamp terminal 1 x 1…4 mm²solid without cable end
    Control circuit: screw clamp terminal 2 x 1…2.5 mm²flexible with cable end
    Control circuit: screw clamp terminal 2 x 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminal 2 x 1…4 mm²solid without cable end
    Power circuit: screw clamp terminal 1 x 1…35 mm²solid without cable end
    Power circuit: screw clamp terminal 2 x 1…25 mm²solid without cable end
    Power circuit: screw clamp terminal 2 x 1…35 mm²solid without cable end
    Complementary
    coil technology
    Without built-in bidirectional peak limiting diode suppressor
    protective cover
    With
    auxiliary contacts type
    type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
    type mirror contact 1 NC conforming to IEC 60947-4-1
    control circuit voltage limits
    Drop-out: 0.3...0.6 Uc at 50/60 Hz (at <60 °C)
    Operational: 0.8...1.1 Uc at 50 Hz (at <60 °C)
    Operational: 0.85...1.1 Uc at 60 Hz (at <60 °C)
    [Ui] rated insulation voltage
    Control circuit: 600 V CSA certified
    Control circuit: 600 V UL certified
    Power circuit: 600 V CSA certified
    Power circuit: 600 V UL certified
    Control circuit: 690 V conforming to IEC 60947-1
    Power circuit: 690 V conforming to IEC 60947-1
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60947
    overvoltage category
    III
    mounting support
    Plate
    Rail
    flame retardance
    V1 conforming to UL 94
    tightening torque
    Control circuit: 1.7 N.m - on screw clamp terminal - with screwdriver flat Ø 6 mm
    Control circuit: 1.7 N.m - on screw clamp terminal - with screwdriver Philips No 2
    Power circuit: 5 N.m - on screw clamp terminal - with screwdriver flat Ø 6 mm
    Power circuit: 5 N.m - on screw clamp terminal - with screwdriver flat Ø 8 mm
    [Ue] rated operational voltage
    Power circuit: <= 690 V AC 25...400 Hz
    [Ith] conventional free air thermal current
    10 A (at 60 °C) for control circuit
    60 A (at 60 °C) for power circuit
    Irms rated making capacity
    140 A AC for control circuit conforming to IEC 60947-5-1
    800 A at 440 V for power circuit conforming to IEC 60947
    rated breaking capacity
    800 A at 440 V for power circuit conforming to IEC 60947
    associated fuse rating
    10 A gG for control circuit conforming to IEC 60947-5-1
    80 A gG at <= 690 V coordination type 1 for power circuit
    80 A gG at <= 690 V coordination type 2 for power circuit
    average impedance
    - Ith 60 A 50 Hz for power circuit
    power dissipation per pole
    5.4 W AC-1
    inrush power in VA
    140 VA cos phi 0.75 (at 20 °C)
    160 VA cos phi 0.75 (at 20 °C)
    hold-in power consumption in VA
    13 VA 60 Hz cos phi 0.3 (at 20 °C)
    15 VA 50 Hz cos phi 0.3 (at 20 °C)
    operating time
    12...26 ms closing
    4...19 ms opening
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    mechanical durability
    6000000 cycles
    maximum operating rate
    3600 cyc/h 60 °C
    minimum switching current
    5 mA for control circuit
    minimum switching voltage
    17 V for control circuit
    non-overlap time
    1.5 ms on de-energisation between NC and NO contacts
    1.5 ms on energisation between NC and NO contacts
    insulation resistance
    > 10 MOhm for control circuit
    height
    127 mm
    width
    85 mm
    depth
    125 mm
    net weight
    1.44 kg
    Environment
    standards
    IEC 60947-4-1
    UL 508
    CSA C22.2 No 14
    EN 60947-5-1
    IEC 60947-5-1
    EN 60947-4-1
    product certifications
    RINA
    GOST
    CCC
    BV
    UL
    GL
    CSA
    DNV
    LROS (Lloyds register of shipping)
    IP degree of protection
    IP2x conforming to IEC 60529
    IP2x conforming to VDE 0106
    protective treatment
    TH (pollution degree 3) conforming to IEC 60068
    ambient air temperature for operation
    -5…60 °C
    ambient air temperature for storage
    -60…80 °C
    permissible ambient air temperature around the device
    -40…70 °C at Uc
    operating altitude
    3000 m without
    fire resistance
    850 °C conforming to IEC 60695-2-1
    shock resistance
    10 gn contactor closed
    8 gn contactor opened
    vibration resistance
    2 gn 5…300 Hz contactor opened
    4 gn 5…300 Hz contactor closed
    heat dissipation
    4…5 W at 50/60 Hz for control circuit
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Chinese
    CAD
    Date
    Size
    Add to My Documents
    TeSys D - Contactor - LC1D4000/LC1D6500 - 4P-AC coil (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    CCC TeSys D - LC.D40-65, Czech Republic (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    TeSys D 40, 50, 65A - EoLi (Version 1.0)
    Date 01/06/15
    Size 199.4 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    TeSys D 40, 50, 65A - PEP (Version 1.0)
    Date 01/12/15
    Size 224.4 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /