View all TeSys D
Schneider Eletric LC1D50UD Picture

LC1D50UD

Schneider Eletric LC1D50UD Picture
LC1D50UD

contactor TeSys LC1-D - 3 poles - AC-3 440V 50 A - coil 72 V DC

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    TeSys D
    range
    TeSys
    product or component type
    Contactor
    device short name
    LC1D
    contactor application
    Motor control
    Resistive load
    utilisation category
    AC-3
    AC-4
    AC-1
    AC-2
    control circuit type
    DC standard
    poles description
    3P
    pole contact composition
    3 NO
    [Ie] rated operational current
    50 A (at <60 °C) at <= 440 V AC AC-3 for power circuit
    80 A (at <60 °C) at <= 440 V AC AC-1 for power circuit
    motor power kW
    22 kW at 380...400 V AC 50 Hz
    25 kW at 415 V AC 50 Hz
    30 kW at 440 V AC 50 Hz
    30 kW at 500 V AC 50 Hz
    33 kW at 660...690 V AC 50 Hz
    15 kW at 220...230 V AC 50 Hz
    30 kW at 1000 V AC 50 Hz
    Complementary
    coil technology
    Built-in bidirectional peak limiting diode suppressor
    protective cover
    With
    motor power hp
    3 hp at 115 V AC 60 Hz for 1 phase motors
    7.5 hp at 230/240 V AC 60 Hz for 1 phase motors
    15 hp at 200/208 V AC 60 Hz for 3 phases motors
    15 hp at 230/240 V AC 60 Hz for 3 phases motors
    40 hp at 460/480 V AC 60 Hz for 3 phases motors
    40 hp at 575/600 V AC 60 Hz for 3 phases motors
    auxiliary contacts type
    type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
    type mirror contact 1 NC conforming to IEC 60947-4-1
    auxiliary contact composition
    1 NO + 1 NC
    [Uc] control circuit voltage
    250 V DC
    control circuit voltage limits
    Drop-out: 0.1...0.3 Uc (at <60 °C)
    Operational: 0.75...1.25 Uc (at <60 °C)
    time constant
    34 ms
    [Ui] rated insulation voltage
    Control circuit: 600 V CSA certified
    Control circuit: 600 V UL certified
    Power circuit: 600 V CSA certified
    Power circuit: 600 V UL certified
    Control circuit: 690 V conforming to IEC 60947-1
    Power circuit: 690 V conforming to IEC 60947-1
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947
    overvoltage category
    III
    mounting support
    Plate
    Rail
    flame retardance
    V1 conforming to UL 94
    connections - terminals
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²rigid
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²rigid
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…2.5 mm²flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
    Power circuit: screw terminals 1 cable(s) 2.5…25 mm²rigid
    Power circuit: screw terminals 2 cable(s) 2.5…16 mm²rigid
    Power circuit: screw terminals 1 cable(s) 2.5…25 mm²flexible without cable end
    Power circuit: screw terminals 2 cable(s) 2.5…16 mm²flexible without cable end
    Power circuit: screw terminals 1 cable(s) 2.5…25 mm²flexible with cable end
    Power circuit: screw terminals 2 cable(s) 2.5…10 mm²flexible with cable end
    tightening torque
    Control circuit: 1.2 N.m - on screw clamp terminal - with screwdriver flat Ø 6 mm
    Control circuit: 1.2 N.m - on screw clamp terminal - with screwdriver Philips No 2
    Power circuit: 5 N.m - on screw terminal - with screwdriver flat Ø 6 to Ø 8 mm
    [Ue] rated operational voltage
    Power circuit: <= 690 V AC 25...400 Hz
    [Ith] conventional free air thermal current
    10 A (at 60 °C) for control circuit
    80 A (at 60 °C) for power circuit
    Irms rated making capacity
    250 A DC for control circuit conforming to IEC 60947-5-1
    900 A at 440 V for power circuit conforming to IEC 60947
    rated breaking capacity
    900 A at 440 V for power circuit conforming to IEC 60947
    associated fuse rating
    10 A gG for control circuit conforming to IEC 60947-5-1
    100 A gG at <= 690 V coordination type 1 for power circuit
    100 A gG at <= 690 V coordination type 2 for power circuit
    power dissipation per pole
    3.7 W AC-3
    9.6 W AC-1
    inrush power in W
    19 W (at 20 °C)
    hold-in power consumption in W
    7.4 W at 20 °C
    operating time
    20 ms opening
    50 ms closing
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    mechanical durability
    10000000 cycles
    maximum operating rate
    3600 cyc/h 60 °C
    minimum switching current
    5 mA for control circuit
    minimum switching voltage
    17 V for control circuit
    non-overlap time
    1.5 ms on de-energisation between NC and NO contacts
    1.5 ms on energisation between NC and NO contacts
    insulation resistance
    > 10 MOhm for control circuit
    rated operational power in W
    32 W at 250 V DC-13 - electrical durability: 3000000 cycles - for control circuit
    76 W at 250 V DC-13 - electrical durability: 1000000 cycles - for control circuit
    height
    127 mm
    width
    85 mm
    depth
    176 mm
    net weight
    2.185 kg
    Environment
    standards
    IEC 60947-4-1
    EN 60947-4-1
    IEC 60947-5-1
    UL 508
    EN 60947-5-1
    CSA C22.2 No 14
    product certifications
    GL
    LROS (Lloyds register of shipping)
    GOST
    RINA
    DNV
    BV
    UL
    CSA
    CCC
    IP degree of protection
    IP2x conforming to IEC 60529
    IP2x conforming to VDE 0106
    ambient air temperature for operation
    -5…60 °C
    ambient air temperature for storage
    -60…80 °C
    permissible ambient air temperature around the device
    -40…70 °C at Uc
    operating altitude
    3000 m without
    fire resistance
    850 °C conforming to IEC 60695-2-1
    shock resistance
    10 gn contactor opened
    15 gn contactor closed
    vibration resistance
    2 gn 5…300 Hz contactor opened
    4 gn 5…300 Hz contactor closed
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • Italian
    • Finnish
    • German
    • Chinese
    Instruction sheet
    Date
    Size
    Add to My Documents
    LC1/LC2 D40...D95 - 80 to 95 A contactors and reversing contactors (Version 12)
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for LC1D50UD: contactor TeSys LC1-D - 3 poles - AC-3 440V 50 A - coil 72 V DC (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    CCC TeSys D - LC.D40-65, Czech Republic (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU Declaration TeSys D - LC.D40-65 (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    TeSys D 40, 50, 65A - EoLi (Version 1.0)
    Date 01/06/15
    Size 199.4 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    TeSys D 40, 50, 65A - PEP (Version 1.0)
    Date 01/12/15
    Size 224.4 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /