




+ 2
1 videos
TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 125 A - 240 V AC 50 Hz coil
Local distributor code:
2213510
LC1D80004U5
Discontinued on:15 Aug 2025
LC1D80004U5 has not been replaced. Please contact your customer care centre for more information.
EAN Code: 3389110074703
Long durability with high operating rate
Reliable performance under high environment
Sustainability compliant
Multi sdandards certified makes it possible to wide application
Easy installation and maintenance with compact design
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
149
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No