United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys D
Schneider Eletric LC1DWK12B7 Picture

LC1DWK12B7

Green premium brand logo
Schneider Eletric LC1DWK12B7 Picture
LC1DWK12B7
Green premium brand logo

TeSys LC1D.K capacitor duty contactor - 3P - 60 kVAR - 415 V - 24 V AC coil

Show more characteristics
  • RRP
    308.14 GBP
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys LC1D.K
    product or component type
    Capacitor duty contactor
    device short name
    LC1DWK
    contactor application
    Power factor correction
    utilisation category
    AC-6B
    poles description
    3P
    power pole contact composition
    3 NO
    device location in system
    Line interruption
    Inside delta interruption
    [Ue] rated operational voltage
    Power circuit: <= 690 V AC 50/60 Hz
    reactive power rating
    35 kvar at 230 V AC 50/60 Hz 60 °C
    63 kvar at 400…415 V AC 50/60 Hz 60 °C
    67 kvar at 440 V AC 50/60 Hz 60 °C
    104 kvar at 660…690 V AC 50/60 Hz 60 °C
    control circuit type
    AC at 50/60 Hz
    [Uc] control circuit voltage
    24 V AC 50/60 Hz
    auxiliary contact composition
    1 NO + 2 NC for signalling circuit
    3 NO early make for power circuit
    electrical durability
    300000 cycles at Ue 400 V
    200000 cycles at Ue 690 V
    mounting support
    DIN rail
    Plate
    standards
    CSA C22.2 No 60947-4-1
    IEC 60947-4-1
    UL 60947-4-1
    product certifications
    CCC
    UL
    CSA
    KC
    EAC
    IEC
    connections - terminals
    Power circuit: EverLink BTR screw connectors 1 4…50 mm² - cable stiffness: solid without cable end
    Power circuit: EverLink BTR screw connectors 2 4…25 mm² - cable stiffness: solid without cable end
    Power circuit: EverLink BTR screw connectors 1 4…50 mm² - cable stiffness: flexible with or without cable end
    Power circuit: EverLink BTR screw connectors 2 4…25 mm² - cable stiffness: flexible without cable end
    Power circuit: EverLink BTR screw connectors 2 4…16 mm² - cable stiffness: flexible with cable end
    Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: solid without cable end
    Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: solid without cable end
    Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible without cable end
    Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: flexible without cable end
    Control circuit: screw clamp terminals 1 1…2.5 mm² - cable stiffness: flexible with cable end
    Control circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end
    tightening torque
    Power circuit: 9 N.m - on EverLink BTR screw connectors
    Control circuit: 1.7 N.m - on screw clamp terminals
    maximum operating rate
    100 cyc/h
    Complementary
    auxiliary contacts type
    type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
    type mirror contact 1 NC conforming to IEC 60947-4-1
    Environment
    IP degree of protection
    IP2x conforming to IEC 60529
    IP2x conforming to VDE 0106
    protective treatment
    TH conforming to IEC 60068-2-30
    ambient air temperature for operation
    -5…60 °C
    ambient air temperature for storage
    -60…80 °C
    operating altitude
    3000 m without
    height
    180 mm
    width
    85 mm
    depth
    154 mm
    net weight
    1.65 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages16
    • English17
    • Chinese9
    • French9
    • German8
    • Italian8
    • Portuguese8
    • Russian8
    • Spanish8
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 12/07/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B8 contactors TeSys SK,K, D, SKGC, GC, GY,GF (Version 7.0)
    Description
    Contactors : TeSys D.Mini contactors, pre cabled reversing contactors : TeSys SK, KModular (on DIN rail) contactors, dual tariif contactors, impulse relays :TeSys SKGC, GC, GY, GFAccessories
    Size pdf
    Size 12.2 MB
    Date 15/05/19
    Description
    Contactors : TeSys D.Mini contactors, pre cabled reversing contactors : TeSys SK, KModular (on DIN rail) contactors, dual tariif contactors, impulse relays :TeSys SKGC, GC, GY, GFAccessories
    Control Panel Technical Guide - How to quickly design optimized contactor assemblies (Version 1.1)
    Description
    Components for TeSys D, K, F contactors :_ mechanical & electrical assembling kits for building up advanced motor starters : star-delta, reverser, 2-speed control and also source/load changeover._ parts, as single products : links, interlock, terminals...Many useful tips for optimizing and build up safer assemblies .
    Size pdf
    Size 15 MB
    Date 06/03/18
    Description
    Components for TeSys D, K, F contactors :_ mechanical & electrical assembling kits for building up advanced motor starters : star-delta, reverser, 2-speed control and also source/load changeover._ parts, as single products : links, interlock, terminals...Many useful tips for optimizing and build up safer assemblies .
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 5 MB
    Date 01/04/16
    CAD
    Format
    Size
    Date
    Add to My Documents
    NSX100/160/250 4P; Compact circuit breaker (Version 1.0)
    Description
     You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size pdf
    Size 285.5 KB
    Date 24/10/18
    Description
     You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CONTACTOR CAPACITOR SWITCHING (Version 1.0)
    Files in document
    stp
    337.7 KB
    zip
    170.2 KB
    Size zip
    Size 507.8 KB
    Date 06/09/13
    Files in document
    stp
    337.7 KB
    zip
    170.2 KB
    Size zip
    Size 9.8 MB
    Date 10/05/12
    Files in document
    Size zip
    Size 2 MB
    Date 10/05/12
    Files in document
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.4 MB
    Date 29/04/16
    Size pdf
    Size 562.5 KB
    Date 11/08/15
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 278.7 KB
    Date 01/07/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys LC1D.K capacitor duty contactor - 3P - 60 kVAR - 415 V - 24 V AC coil
    Description
    TeSys LC1D.K capacitor duty contactor - 3P - 60 kVAR - 415 V - 24 V AC coil
    Size pdf
    Size 195.3 KB
    Date 17/11/19
    Description
    TeSys LC1D.K capacitor duty contactor - 3P - 60 kVAR - 415 V - 24 V AC coil
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 232.8 KB
    Date 14/11/13
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys LC1D.K capacitor duty contactor - 3P - 60 kVAR - 415 V - 24 V AC coil
    Description
    TeSys LC1D.K capacitor duty contactor - 3P - 60 kVAR - 415 V - 24 V AC coil
    Size pdf
    Size 195.3 KB
    Date 17/11/19
    Description
    TeSys LC1D.K capacitor duty contactor - 3P - 60 kVAR - 415 V - 24 V AC coil
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys LC1D.K capacitor duty contactor - 3P - 60 kVAR - 415 V - 24 V AC coil
    Description
    TeSys LC1D.K capacitor duty contactor - 3P - 60 kVAR - 415 V - 24 V AC coil
    Size pdf
    Size 195.3 KB
    Date 17/11/19
    Description
    TeSys LC1D.K capacitor duty contactor - 3P - 60 kVAR - 415 V - 24 V AC coil
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /