
Roll over image to zoom in




1 videos
TeSys K contactor - 3P - AC-3 <= 440 V 9 A - 1 NO aux. - 230 V AC coil
Local distributor code:
20744841
LC1K0910P7
EAN Code: 3389110364521
"TeSys K is a compact contactor range with a wide variety of coil voltage and terminal connection options"
"The offer features specific versions for railway (TeSys S207) and electrodomestic (TeSys S335) applications."
"One of the smallest contactor offerings in the market."
"The range delivers strong performance for its compact size and promises seamless integration in all applications."
"Widely used for industry, infrastructure and building applications."
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
53
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No