
Roll over image to zoom in

1 videos
TeSys D changeover contactor - 4P(4 NO) - AC-1 - <= 440 V 125 A - 230 V AC coil
Local distributor code:
402913915
LC2D80004P7
[Uc] control circuit voltage:
EAN Code: 3389110267129
Safety application with electrical interlocking between the 2 contactors
It brings a significant reduction of energy consumption and less heat dissipation in cabinet
Simple and quick maintenance with compact size
Sustainability compliant
Multi sdandards certified makes it possible to wide application
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
218
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No