United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys LE
Schneider Eletric LE3D35V7 Picture

LE3D35V7

Green premium brand logo
Schneider Eletric LE3D35V7 Picture
LE3D35V7
Green premium brand logo

TeSys LE - enclosed star-delta starter - 35 A - 400 V AC coil

Show more characteristics
  • RRP
    737.95 GBP
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys LE
    device short name
    LE3D
    product or component type
    Enclosed star-delta starter
    device application
    Standard
    material
    Polycarbonate
    utilisation category
    AC-3
    device composition
    Thermal overload relay ordered separately
    Star-delta contactors
    Mechanical interlock
    [Ie] rated operational current
    35 A AC-3
    motor power kW
    11 kW at 220 V
    22 kW at 415 V
    22 kW at 440 V
    18.5 kW at 380/400 V
    [Uc] control circuit voltage
    400 V AC 50/60 Hz
    control type
    Push-button start green I
    Push-button stop/reset red O
    Complementary
    connections - terminals
    Power circuit: screw clamp terminals
    Control circuit: screw clamp terminals
    cable entry number
    2 ISO20 top
    2 ISO25 top
    2 ISO32 top
    2 ISO40 top
    2 ISO20 bottom
    2 ISO25 bottom
    2 ISO32 bottom
    2 ISO40 bottom
    width
    186 mm
    height
    348 mm
    depth
    175.5 mm
    net weight
    5.16 kg
    Environment
    IP degree of protection
    IP65 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 60529
    standards
    IEC 60947-4-1
    ambient air temperature for operation
    -5…40 °C
    environmental characteristic
    Standard environment
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 12/07/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter A1 enclosed starters (Version 6.0)
    Description
    All enclosed starters built with switch-disconnectors or motor circuit-brakers, contactors. For DOL, Star-Delta , safety app. and AS-interface bus application
    Size pdf
    Size 4 MB
    Date 15/05/19
    Description
    All enclosed starters built with switch-disconnectors or motor circuit-brakers, contactors. For DOL, Star-Delta , safety app. and AS-interface bus application
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    LE3D.. Star delta starters (Version 07)
    Description
    LE3D.. Star delta starters
    Size pdf
    Size 1.6 MB
    Date 24/02/15
    Description
    LE3D.. Star delta starters
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys LE - enclosed star-delta starter - 35 A - 400 V AC coil
    Description
    TeSys LE - enclosed star-delta starter - 35 A - 400 V AC coil
    Size pdf
    Size 195.3 KB
    Date 14/11/19
    Description
    TeSys LE - enclosed star-delta starter - 35 A - 400 V AC coil
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 142.7 KB
    Date 04/01/12
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys LE - enclosed star-delta starter - 35 A - 400 V AC coil
    Description
    TeSys LE - enclosed star-delta starter - 35 A - 400 V AC coil
    Size pdf
    Size 195.3 KB
    Date 14/11/19
    Description
    TeSys LE - enclosed star-delta starter - 35 A - 400 V AC coil
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys LE - enclosed star-delta starter - 35 A - 400 V AC coil
    Description
    TeSys LE - enclosed star-delta starter - 35 A - 400 V AC coil
    Size pdf
    Size 195.3 KB
    Date 14/11/19
    Description
    TeSys LE - enclosed star-delta starter - 35 A - 400 V AC coil
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /