United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys LR97D
Schneider Eletric LR97D25E Picture

LR97D25E

Schneider Eletric LR97D25E Picture
LR97D25E

electronic overload relay for motor TeSys - 5...25 A - 48 V AC/DC

Show more characteristics
  • RRP
    81.61 GBP
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    device short name
    LR97
    product or component type
    Electronic overcurrent relay
    device application
    Protection
    relay application
    Overload Imax > Isetting
    Sensitivity to phase failure
    Locked rotor, mechanical jamming I > 3 x Isetting
    product compatibility
    LC1D09...D38
    network type
    DC
    AC
    [Us] rated supply voltage
    48 V AC/DC
    thermal protection adjustment range
    5…25 A
    [Ue] rated operational voltage
    600 V AC 50/60 Hz for power circuit conforming to CSA
    600 V AC 50/60 Hz for power circuit conforming to UL
    690 V AC 50/60 Hz for power circuit conforming to IEC 60947-4-1
    quantity per set
    Set of 10
    Complementary
    network frequency
    50...60 Hz
    mounting support
    Direct on contactor
    Rail
    tripping threshold
    5...21 A
    surge withstand
    6 kV conforming to IEC 61000-4-5
    contacts type and composition
    1 C/O
    [Ith] conventional free air thermal current
    3 A for control circuit
    protection type
    BS fuse 3 A - for control circuit
    GB2 circuit breaker 3 A - for control circuit
    GG fuse 3 A - for control circuit
    maximum power
    28 W at 110 V DC conforming to IEC 60947
    28 W at 220 V DC conforming to IEC 60947
    55 W at 24 V DC conforming to IEC 60947
    55 W at 48 V DC conforming to IEC 60947
    140 VA at 48 V AC conforming to IEC 60947
    360 VA at 110 V AC conforming to IEC 60947
    360 VA at 220 V AC conforming to IEC 60947
    70 VA at 24 V AC conforming to IEC 60947
    [Ui] rated insulation voltage
    Power circuit: 600 V conforming to CSA
    Power circuit: 600 V conforming to UL
    Power circuit: 690 V conforming to IEC 60947-4-1
    [Uimp] rated impulse withstand voltage
    6 kV
    phase failure sensitivity
    < 3 s
    reset
    Automatic reset 120 s fixed
    Electrical by interruption of power supply for minimum 0.1 s
    Manual reset
    time range
    0.2...10 s - O-time knob
    0.3...10 s - O-time knob
    0.5..30 s - D-time knob
    signalling function
    2 LEDs
    connections - terminals
    Control circuit: cable 1 x 1…25 mm²flexible with cable end
    Control circuit: cable 1 x 1…25 mm²flexible without cable end
    Power circuit: cable 1 x 1…4 mm²flexible with cable end
    Power circuit: cable 1 x 1.5…10 mm²flexible without cable end
    Power circuit: lug-clamp 1 x 1…4 mm²flexible with cable end
    Power circuit: lug-clamp 1 x 1.5…10 mm²flexible without cable end
    Control circuit: cable 2 x 1…25 mm²flexible with cable end
    Control circuit: cable 2 x 1…25 mm²flexible without cable end
    Control circuit: lug-clamp 1 x 1…25 mm²flexible with cable end
    Control circuit: lug-clamp 1 x 1…25 mm²flexible without cable end
    Control circuit: lug-clamp 2 x 1…25 mm²flexible with cable end
    Control circuit: lug-clamp 2 x 1…25 mm²flexible without cable end
    tightening torque
    Control circuit: 0.6...1.2 N.m on lug-clamp
    Power circuit: 2 N.m on cable
    height
    67.5 mm
    width
    45 mm
    depth
    67.5 mm
    net weight
    0.172 kg
    Environment
    standards
    IEC 60255-6
    IEC 60947
    product certifications
    GOST
    UL
    CSA
    protective treatment
    TH conforming to IEC 60068
    IP degree of protection
    IP20 conforming to IEC 60529
    ambient air temperature for operation
    -25…60 °C conforming to IEC 60947-4-1
    ambient air temperature for storage
    -30…80 °C
    operating altitude
    2000 m
    fire resistance
    850 °C conforming to IEC 60695-2-1
    shock resistance
    15 gn 11 ms conforming to IEC 60068-2-7
    vibration resistance
    4 gn conforming to IEC 60068-2-6
    dielectric strength
    2 V 50 Hz conforming to IEC 60255-5
    resistance to electrostatic discharge
    6 kV in indirect mode
    8 kV in air
    resistance to radiated fields
    10 V/m level 3
    resistance to fast transients
    2 kV
    disturbance radiated/conducted
    10 V conforming to EN 61000-4-6
    Class A conforming to EN 55011
    Offer Sustainability
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English12
    • French8
    • German8
    • Italian8
    • Spanish8
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    TeSys catalogue - 2019 - 2020 - chapter B11 Overload relays TeSys LRK, LRD, LR9, RM1, LT3 (Version 7.0)
    Description
    Thermal overload relays : TeSys LRK, LRDElectronic thermal overload relays : TeSys LR9, LR9FSIgnle pole overcurrent relay : TeSys RM1PTC-type protection relay: TeSys LT3
    Size pdf
    Size 5.5 MB
    Date 15/05/19
    Description
    Thermal overload relays : TeSys LRK, LRDElectronic thermal overload relays : TeSys LR9, LR9FSIgnle pole overcurrent relay : TeSys RM1PTC-type protection relay: TeSys LT3
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 334.7 KB
    Date 01/02/11
    Size pdf
    Size 335.3 KB
    Date 01/02/11
    Size pdf
    Size 334 KB
    Date 01/02/11
    Size pdf
    Size 345.8 KB
    Date 01/02/11
    Size pdf
    Size 339.2 KB
    Date 01/02/11
    CAD
    Format
    Size
    Date
    Add to My Documents
    TeSys LR97D Electronic over current relay (Version 1.0)
    Files in document
    stp
    539.5 KB
    pdf
    349.7 KB
    Size zip
    Size 889.2 KB
    Date 17/07/18
    Files in document
    stp
    539.5 KB
    pdf
    349.7 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.4 MB
    Date 05/05/15
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 148 KB
    Date 06/11/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    electronic overload relay for motor TeSys - 5...25 A - 48 V AC/DC
    Description
    electronic overload relay for motor TeSys - 5...25 A - 48 V AC/DC
    Size pdf
    Size 195.3 KB
    Date 14/11/19
    Description
    electronic overload relay for motor TeSys - 5...25 A - 48 V AC/DC
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    electronic overload relay for motor TeSys - 5...25 A - 48 V AC/DC
    Description
    electronic overload relay for motor TeSys - 5...25 A - 48 V AC/DC
    Size pdf
    Size 195.3 KB
    Date 14/11/19
    Description
    electronic overload relay for motor TeSys - 5...25 A - 48 V AC/DC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /