United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys U
Schneider Eletric LU6MB0BL Picture

LU6MB0BL

Green premium brand logo
Schneider Eletric LU6MB0BL Picture
LU6MB0BL
Green premium brand logo

reverser block LU6 - 32 A - 24 V DC - separated mounting

Show more characteristics
  • RRP
    117.12 GBP
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    device short name
    LU6MB
    product or component type
    Reverser block
    Complementary
    mounting mode
    Rail
    [Ue] rated operational voltage
    230 V
    440 V
    500 V
    690 V
    network frequency
    40...60 Hz
    inrush restraint duration
    25 ms AC 50/60 Hz
    15 ms DC
    operating time
    150 ms with change of direction
    75 ms without change of direction
    [Uc] control circuit voltage
    24 V DC
    current consumption
    120 mA at 24 V DC I maximum while closing
    120 mA at 24 V DC I rms sealed
    [Ui] rated insulation voltage
    600 V conforming to UL 508
    690 V conforming to IEC 60947-1
    600 V conforming to CSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60947-6-2
    connections - terminals
    Control circuit: screw clamp terminals 1 cable(s) 0.34…1.5 mm² (external diameter: 3 mm) flexible with cable end
    Control circuit: screw clamp terminals 1 cable(s) 0.75…1.5 mm² (external diameter: 3 mm) flexible without cable end
    Control circuit: screw clamp terminals 1 cable(s) 0.75…1.5 mm² (external diameter: 3 mm) rigid without cable end
    Control circuit: screw clamp terminals 2 cable(s) 0.34…1.5 mm² (external diameter: 3 mm) flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 0.75…1.5 mm² (external diameter: 3 mm) flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 0.75…1.5 mm² (external diameter: 3 mm) rigid without cable end
    Power circuit: screw clamp terminals 1 cable(s) 1…10 mm² (external diameter: 4 mm) rigid without cable end
    Power circuit: screw clamp terminals 1 cable(s) 1…6 mm² (external diameter: 4 mm) flexible with cable end
    Power circuit: screw clamp terminals 1 cable(s) 2.5…10 mm² (external diameter: 4 mm) flexible without cable end
    Power circuit: screw clamp terminals 2 cable(s) 1…6 mm² (external diameter: 4 mm) flexible with cable end
    Power circuit: screw clamp terminals 2 cable(s) 1…6 mm² (external diameter: 4 mm) rigid without cable end
    Power circuit: screw clamp terminals 2 cable(s) 1.5…6 mm² (external diameter: 4 mm) flexible without cable end
    tightening torque
    Control circuit: 0.8…1.2 N.m flat screwdriver 5 mm
    Control circuit: 0.8…1.2 N.m Philips No 2 screwdriver 5 mm
    Power circuit: 1.9…2.5 N.m flat screwdriver 6 mm
    Power circuit: 1.9…2.5 N.m Philips No 2 screwdriver 6 mm
    net weight
    0.425 kg
    Environment
    standards
    UL 508 type E, with phase barrier
    EN 60947-6-3
    IEC 60947-6-3
    CSA C22.2 No 14 type E
    product certifications
    GL
    CCC
    CSA
    ABS
    BV
    UL
    GOST
    ATEX
    LROS (Lloyds register of shipping)
    DNV
    ASEFA
    IP degree of protection
    IP20 conforming to IEC 60947-1 (front panel and wired terminals)
    IP20 conforming to IEC 60947-1 (other faces)
    IP40 conforming to IEC 60947-1 (front panel outside connection zone)
    protective treatment
    TH conforming to IEC 60068
    ambient air temperature for operation
    -25…60 °C with LUCM
    -25…70 °C with LUCA, LUCB, LUCC, LUCD
    fire resistance
    960 °C parts supporting live components conforming to IEC 60695-2-12
    650 °C conforming to IEC 60695-2-12
    operating altitude
    2000 m
    shock resistance
    10 gn power poles open conforming to IEC 60068-2-27
    15 gn power poles closed conforming to IEC 60068-2-27
    vibration resistance
    2 gn (f= 5…300 Hz) power poles open conforming to IEC 60068-2-27
    4 gn (f= 5…300 Hz) power poles closed conforming to IEC 60068-2-27
    resistance to electrostatic discharge
    8 kV level 3, in open air conforming to IEC 61000-4-2
    8 kV level 4, on contact conforming to IEC 61000-4-2
    resistance to radiated fields
    10 V/m level 3 conforming to IEC 61000-4-3
    resistance to fast transients
    2 kV class 3 serial link conforming to IEC 61000-4-4
    4 kV class 4 all circuits except for serial link conforming to IEC 61000-4-4
    immunity to radioelectric fields
    10 V conforming to IEC 61000-4-6
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages13
    • English14
    • Chinese7
    • French7
    • German7
    • Italian7
    • Portuguese7
    • Russian7
    • Spanish7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 12/07/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter A4 - All-in-one motor starters - TeSys U (Version 6.0)
    Description
    TeSys U: all in one starter with motor protection, control and communication functions. Control of 1 or 2 directions of rotation
    Size pdf
    Size 14.9 MB
    Date 15/05/19
    Description
    TeSys U: all in one starter with motor protection, control and communication functions. Control of 1 or 2 directions of rotation
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.1 MB
    Date 05/04/16
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for LU6MB0BL: reverser block LU6 - 32 A - 24 V DC - separated mounting (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for LU6MB0BL: reverser block LU6 - 32 A - 24 V DC - separated mounting (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    TeSys U - LU6 Reverser block (Version 1.0)
    Files in document
    stp
    349.9 KB
    pdf
    232.9 KB
    Size zip
    Size 582.8 KB
    Date 26/01/18
    Files in document
    stp
    349.9 KB
    pdf
    232.9 KB
    Size zip
    Size 210.9 KB
    Date 13/01/05
    Files in document
    dwf
    7.1 KB
    dxf
    138.3 KB
    wmf
    15 KB
    dwg
    50.5 KB
    Size zip
    Size 653.1 KB
    Date 13/01/05
    Files in document
    dwg
    151.9 KB
    dwf
    22.9 KB
    dxf
    438.9 KB
    wmf
    39.4 KB
    Size zip
    Size 346.7 KB
    Date 13/01/05
    Files in document
    dwg
    81.1 KB
    dwf
    12 KB
    dxf
    234.1 KB
    wmf
    19.5 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    reverser block LU6 - 32 A - 24 V DC - separated mounting
    Description
    reverser block LU6 - 32 A - 24 V DC - separated mounting
    Size pdf
    Size 195.3 KB
    Date 10/12/19
    Description
    reverser block LU6 - 32 A - 24 V DC - separated mounting
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 213 KB
    Date 01/06/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    reverser block LU6 - 32 A - 24 V DC - separated mounting
    Description
    reverser block LU6 - 32 A - 24 V DC - separated mounting
    Size pdf
    Size 195.3 KB
    Date 10/12/19
    Description
    reverser block LU6 - 32 A - 24 V DC - separated mounting
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 189.1 KB
    Date 01/12/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    reverser block LU6 - 32 A - 24 V DC - separated mounting
    Description
    reverser block LU6 - 32 A - 24 V DC - separated mounting
    Size pdf
    Size 195.3 KB
    Date 10/12/19
    Description
    reverser block LU6 - 32 A - 24 V DC - separated mounting
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /