Skip To Main Content
United Kingdom
Our Brands
Item count in basket is
0
Help and Contact Centre
Item count in basket is
0
My Products
Item count in basket is
0
My Documents
Login/Register
User name
Logout
Our Brands
Register today
Get custom product tools and services
Access training
Manage support cases
Create and manage your orders (authorised partners only)
Log in
Create account
Read more
benefits
0
item count of documents is
Cancel
Main Menu
Products
Main Menu
Software
Main Menu
Services
Main Menu
Solutions
Main Menu
Homeowner
Main Menu
Support
Main Menu
Company
United Kingdom
Our Brands
Help and Contact Centre
Item count in basket is
0
My Products
Item count in basket is
0
My Documents
Item count in basket is
0
Login/Register
opens in new window
User name
Logout
Welcome to the Schneider Electric Website
Welcome to our website.
Stay on this website
Select your location
Roll over image to zoom in
circuit breaker Compact NSXm 32A 4P 16kA at 380/415V(IEC) EverLink lug
LV426112
Discontinued on:
15 Jun 2023
Recommended replacement(s)
LV426112 is replaced by:
1×
circuit breaker ComPacT NSXm B (25 kA at 415 VAC), 4P 3d, 32 A rating TMD trip unit, EverLink connectors
C11B6TM032L
Important message: This product has been switched to new ComPacT range and is no longer commercialized.
EAN Code: 3606481173584
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
129
LV426112 is replaced by: