United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all ComPact NSXm NA
Schneider Eletric LV426650 Picture

LV426650

Green premium brand logo
Schneider Eletric LV426650 Picture
LV426650
Green premium brand logo

Compact NSXm-switch disconnector - 50A 3P - 1.28(Icm) 0.9(Icw) - compression lug

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Compact
    product name
    Compact NSXm
    product or component type
    Switch disconnector
    device application
    Distribution
    Complementary
    [In] rated current
    50 A
    poles description
    3P
    control type
    Toggle
    mounting mode
    Clip-on (35 mm symmetrical DIN rail)
    By screws (plate)
    network type
    AC
    network frequency
    50/60 Hz
    [Ie] rated operational current
    50 A - utilisation category AC-23 AC 50/60 Hz
    50 A - utilisation category AC-22 AC 50/60 Hz
    [Ui] rated insulation voltage
    800 V conforming to IEC 60947-2
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    [Icw] rated short-time withstand current
    0.9 kA during 3 s conforming to IEC 60947-3
    [Icm] rated short-circuit making capacity
    1.28 kA
    [Uimp] rated impulse withstand voltage
    IEC 60947-2 8 kV
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category A
    Mechanical durability
    20000 cycles conforming to IEC 947-1 Annex K ed 5.2 In
    Electrical durability
    10000 cycles conforming to IEC 947-1 Annex F ed 5.2 for In at 440 V
    contact position indicator
    Yes
    connection pitch
    27 mm
    35 mm with spreaders
    local signalling
    Flag (green)presence of auxiliary contacts:
    Toggle padlocking (with accessories)
    Padlock in OFF or ON position
    connections - terminals
    compression lug/busbar
    tightening torque
    5 N.m for 2.5…10 mm²
    9 N.m for 16…95 mm²
    thread type
    M6
    number of slots
    1 slot(s) for auxiliary switch OF (plug-in)
    1 slot(s) for alarm switch SD (plug-in)
    1 slot(s) for voltage release MN or MX (plug-in)
    thickness
    8 mm
    Power wire stripping length
    20 mm
    quality labels
    CE
    standards
    EN/IEC 60947
    colour
    Grey (RAL 7016)
    operating altitude
    2000 m without derating
    5000 m with derating
    9 mm pitches
    9
    height
    137 mm
    width
    81 mm
    depth
    80 mm
    net weight
    1.06 kg
    quantity per set
    Set of 1
    Environment
    product certifications
    CCC
    EAC
    Marine
    IP degree of protection
    Front face: IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 62262
    pollution degree
    3 conforming to IEC 60947-1
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -50…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English12
    • Chinese5
    • French7
    • German6
    • Italian6
    • Portuguese5
    • Russian5
    • Spanish6
    User guide
    Format
    Size
    Date
    Add to My Documents
    Compact NSXm - Circuit Breakers, Earth-Leakage Circuit Breakers and Switch Disconnectors - User Guide (Version 01)
    Description
    Compact NSXm - Circuit Breakers, Earth-Leakage Circuit Breakers and Switch Disconnectors - User Guide
    Size pdf
    Size 5.2 MB
    Date 01/11/17
    Description
    Compact NSXm - Circuit Breakers, Earth-Leakage Circuit Breakers and Switch Disconnectors - User Guide
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3.6 MB
    Date 02/04/18
    Size pdf
    Size 6.7 MB
    Date 01/03/17
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 323.1 KB
    Date 27/06/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    switch disconnector Compact NSXm NA, 3P, 50 A rating, compression lugs and busbar connectors
    Description
    switch disconnector Compact NSXm NA, 3P, 50 A rating, compression lugs and busbar connectors
    Size pdf
    Size 195.3 KB
    Date 20/11/19
    Description
    switch disconnector Compact NSXm NA, 3P, 50 A rating, compression lugs and busbar connectors
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 439 KB
    Date 30/07/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    switch disconnector Compact NSXm NA, 3P, 50 A rating, compression lugs and busbar connectors
    Description
    switch disconnector Compact NSXm NA, 3P, 50 A rating, compression lugs and busbar connectors
    Size pdf
    Size 195.3 KB
    Date 20/11/19
    Description
    switch disconnector Compact NSXm NA, 3P, 50 A rating, compression lugs and busbar connectors
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    switch disconnector Compact NSXm NA, 3P, 50 A rating, compression lugs and busbar connectors
    Description
    switch disconnector Compact NSXm NA, 3P, 50 A rating, compression lugs and busbar connectors
    Size pdf
    Size 195.3 KB
    Date 20/11/19
    Description
    switch disconnector Compact NSXm NA, 3P, 50 A rating, compression lugs and busbar connectors
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /