United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Fupact INF, ISFL, ISFT
Schneider Eletric LV480682 Picture

LV480682

Schneider Eletric LV480682 Picture
LV480682

Switch-disconnector fuse body INFB 3 poles 3F - BS - 32 A- front handle

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    INF32
    range
    Fupact
    product name
    Fupact INF
    device short name
    INFB32
    product or component type
    Switch-disconnector-fuse
    device application
    Protection
    poles description
    3P
    protected poles description
    3f
    fuse type
    BS
    fuse size
    A2
    network type
    DC
    AC
    network frequency
    50/60 Hz
    Complementary
    control type
    Without handle
    rotary handle mounting location
    Front
    rotary handle mounting style
    Extended
    Direct
    mounting support
    Mounting plate
    DIN rail
    [Ie] rated operational current
    AC-22A: 32 A AC 50/60 Hz 220/240 V
    AC-22A: 32 A AC 50/60 Hz 380/415 V
    AC-22A: 32 A AC 50/60 Hz 440/480 V
    AC-22A: 32 A AC 50/60 Hz 500/525 V
    AC-22A: 32 A AC 50/60 Hz 660/690 V
    AC-23A: 32 A AC 50/60 Hz 220/240 V
    AC-23A: 32 A AC 50/60 Hz 380/415 V
    AC-23A: 32 A AC 50/60 Hz 440/480 V
    AC-23A: 32 A AC 50/60 Hz 500/525 V
    AC-23A: 32 A AC 50/60 Hz 660/690 V
    DC-22A: 32 A DC 125 V 2 poles in series
    DC-22A: 32 A DC 250 V 2 poles in series
    DC-23A: 32 A DC 500 V 4 poles in series
    DC-23A: 32 A DC 750 V 4 poles in series
    [Ith] conventional free air thermal current
    20.5 A ( 70 °C ) horizontal
    22 A ( 65 °C ) horizontal
    23.5 A ( 60 °C ) horizontal
    24.4 A ( 70 °C ) vertical
    25 A ( 55 °C ) horizontal
    25 A ( 65 °C ) vertical
    25.6 A ( 60 °C ) vertical
    26.5 A ( 50 °C ) horizontal
    27.2 A ( 55 °C ) vertical
    28 A ( 45 °C ) horizontal
    28.8 A ( 50 °C ) vertical
    29.5 A ( 40 °C ) horizontal
    30.4 A ( 45 °C ) vertical
    31 A ( 35 °C ) horizontal
    32 A ( 40 °C ) power dissipation per fuse: 3.5 W
    32 A ( 40 °C ) vertical
    [Ithe] conventional enclosed thermal current
    32 A at 40 °C, Power dissipation per fuse: 3.5 W (300 mm x 350 mm x 200 mm)
    maximum power
    14 kW at 380/400 V AC 50/60 Hz
    15 kW at 415 V AC 50/60 Hz
    18 kW at 500/525 V AC 50/60 Hz
    25 kW at 660/690 V AC 50/60 Hz
    8 kW at 220/240 V AC 50/60 Hz
    rated duty
    Uninterrupted
    intermittent duty class
    Class 120 - 60 %
    [Ui] rated insulation voltage
    1000 V AC 50/60 Hz
    1000 V DC
    [Uimp] rated impulse withstand voltage
    12 kV
    [Ue] rated operational voltage
    250 V DC
    690 V AC 50/60 Hz
    690 V AC 50/60 Hz AC-20
    690 V DC DC-20
    [Im] rated making and breaking capacity
    Icm 105 kA at 690 V conforming to DIN (with fuse)
    Icm 176 kA at 415 V conforming to BS (with fuse)
    Icm 220 kA at 500 V conforming to DIN (with fuse)
    Icn 100 kA at 500 V conforming to DIN (with fuse)
    Icn 50 kA at 690 V conforming to DIN (with fuse)
    Icn 80 kA at 415 V conforming to BS (with fuse)
    Icm 6 kA at 690 V (without fuse)
    Icm 9 kA at 415 V (without fuse)
    Icm 7.5 kA at 500 V (without fuse)
    suitability for isolation
    Yes
    contact position indicator
    Yes
    contact operation
    Double-break
    Environment
    mechanical durability
    10000 cycles
    electrical durability
    AC-22A: 1500 cycles 500 V AC 50/60 Hz
    AC-22A: 1500 cycles 690 V AC 50/60 Hz
    AC-23A: 1500 cycles 500 V AC 50/60 Hz
    AC-23A: 1500 cycles 690 V AC 50/60 Hz
    [Icw] rated short-time withstand current
    1 kA for 1 s
    0.18 kA for 30 s
    0.22 kA for 20 s
    0.57 kA for 3 s
    design
    Horizontal design
    connections terminals
    Screw clamp terminals
    connections - terminals
    Screw clamp terminals 32 A 0.5…10 mm² flexible
    Screw clamp terminals 32 A 0.5…10 mm² rigid
    tightening torque
    2 N.m for terminal
    height
    97 mm
    width
    106 mm
    depth
    105 mm
    standards
    EN/IEC 60947-5
    EN/IEC 60269-1
    EN/IEC 60269-4
    EN/IEC 60947-1
    EN/IEC 60947-3
    product certifications
    KEMA-KEUR
    IP degree of protection
    IP20 conforming to IEC 60529
    IP65 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    IK10 conforming to EN 50102
    pollution degree
    3
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -50…85 °C
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Switch-disconnector fuse body INFB 3 poles 3F - BS - 32 A- front handle
    Description
    Switch-disconnector fuse body INFB 3 poles 3F - BS - 32 A- front handle
    Size pdf
    Size 195.3 KB
    Date 14/12/19
    Description
    Switch-disconnector fuse body INFB 3 poles 3F - BS - 32 A- front handle
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Switch-disconnector fuse body INFB 3 poles 3F - BS - 32 A- front handle
    Description
    Switch-disconnector fuse body INFB 3 poles 3F - BS - 32 A- front handle
    Size pdf
    Size 195.3 KB
    Date 14/12/19
    Description
    Switch-disconnector fuse body INFB 3 poles 3F - BS - 32 A- front handle
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /