United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all EcoStruxure Micro Data Centers
Schneider Eletric MDC42SX5KVAI Picture

MDC42SX5KVAI

Schneider Eletric MDC42SX5KVAI Picture
MDC42SX5KVAI

Micro DC 42U SX, 5KVA, 230V

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Description
    A pre-assembled Micro Data Center includes: shock packaged rack, two UPS, two switched rack PDUs, NetBotz 250 with rack access handles, one temperature/humidity probe, blanking panels, and brush strip.
    Model Name
    Micro DC 42U SX, 5KVA, 230V
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Andorra , Armenia , Austria , Azerbaijan , Belarus , Belgium , Bosnia And Herzegovina , Bulgaria , Croatia , Cyprus , Czech Republic , Denmark , Estonia , Finland , France , Georgia , Germany , Greece , Hungary , Iceland , Ireland , Israel , Italy , Kazakhstan , Latvia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Malta , Moldova, Republic Of , Netherlands , Norway , Poland , Portugal , Romania , Russian Federation , Slovakia (Slovak Republic) , Slovenia , Spain , Sweden , Switzerland , Ukraine , Uzbekistan
    Physical
    Net Weight
    278.96 kg
    Maximum Height
    1991.0 mm
    Maximum Width
    600.0 mm
    Maximum Depth
    1070.0 mm
    Shipping Weight
    394.63 kg
    Shipping Height
    2179.0 mm
    Shipping Width
    1105.0 mm
    Shipping Depth
    1321.0 mm
    Minimum Mounting Depth
    7.52
    Maximum Mounting Depth
    36.02
    Rack Height
    42 U
    Vertical Posts
    16 gauge
    Front Door
    16 gauge
    Rear Door
    18 gauge
    Roof
    18 gauge
    EIA Mounting Rails
    14 gauge
    Side Panels
    18 gauge
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
    Battery Directive
    Compliant
  • View more View less

    Documents

    Language
    • English3
    User guide
    Format
    Size
    Date
    Add to My Documents
    NetShelter SX w/ Shock Packaging Unpacking Instructions (Version 1)
    Description
    Shock Packaging for Racks Shipped with Servers Installed up to 2K Lbs
    Size pdf
    Size 2 MB
    Date 26/09/14
    Description
    Shock Packaging for Racks Shipped with Servers Installed up to 2K Lbs
    CAD
    Format
    Size
    Date
    Add to My Documents
    MDC42SX5KVAI - Micro DC, 42U SX, 5kVA 230V (Version 0)
    Files in document
    Description
    Micro Data Centers
    Size zip
    Size 7.2 MB
    Date 11/05/17
    Files in document
    Description
    Micro Data Centers
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Micro Data Center Xpress (Version 0)
    Files in document
    pdf
    189.4 KB
    Description
    Edge computing brings bandwidth-intensive content and latency-sensitive applications closer to the user or data source.
    Size zip
    Size 2 MB
    Date 18/04/17
    Files in document
    pdf
    189.4 KB
    Description
    Edge computing brings bandwidth-intensive content and latency-sensitive applications closer to the user or data source.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /