Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Loading

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais

Customise your experience

Find what you are looking for faster with a tailored product menu, enhanced search features and more!

You are viewing content for Consultant Engineer

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Contractor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Electrician

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Panel Builders

You can {0} or {1} at any time.

View your personalised page

You are viewing content for IT Resellers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Original Equipment Manufacturers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Distributor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for System Integrators

You can {0} or {1} at any time.

View your personalized page

Become a Partner

Access new opportunities, trainings, promotions and rewards.

Register today

I am a …

  • Consultant Engineer
  • Contractor
  • Electrician
  • Panel Builder
  • IT Reseller
  • Original Equipment Manufacturer
  • Distributor
  • System Integrator
*Not seeing your role? Check back often, more job roles will be added soon!

Why Customise?

As you navigate through our site, we will provide you with the information that is most important to you and help you find what you are looking for faster.

What will you get?

  • A customised page with tools and documents relevant to you
  • A reduced product menu
  • Enhanced search results tailored to your needs
View all   Powerpact 4
Schneider Eletric MG25C2 Picture

MG25C2

Green premium brand logo
Schneider Eletric MG25C2 Picture
MG25C2
Green premium brand logo

Powerpact 4 - powerboard - 250A - 3 ways - 3P - Style A

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    PowerPact
    product or component type
    Powerboard
    product name
    PowerPact 4
    device application
    Distribution
    colour
    Cream (RAL 9001)
    provided equipment
    removable bottom gland plate
    end cover
    Complementary
    [In] rated current
    250 A
    number of ways
    13 ways (1P)
    3 ways (3P)
    [Ue] rated operational voltage
    415 V 50 Hz AC
    breaking capacity
    36 kA AC 1 s
    enclosure material
    epoxy-polyester powder steel
    thickness
    Cover: 1.2 mm
    Enclosure: 1.6 mm
    cable entry
    Bottom at main
    device mounting
    Wall mounted
    height
    650 mm
    width
    600 mm
    depth
    268 mm
    horizontal fixing centres
    306 mm
    vertical fixing centres
    442 mm
    Environment
    IP degree of protection
    IP3x
    standards
    BS EN 60439-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more
    View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 38.3 MB
    Date 01/01/15
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.6 MB
    Date 12/10/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MG25C2 : MG25C2_ROHS_CHINA_DECLARATION
    Description
    MG25C2_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 05/12/20
    Description
    MG25C2_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MG25C2 : MG25C2_ROHS_DECLARATION
    Description
    MG25C2_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 05/12/20
    Description
    MG25C2_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MG25C2 : MG25C2_REACH_DECLARATION
    Description
    MG25C2_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 05/12/20
    Description
    MG25C2_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.