View all Powerpact 4
Schneider Eletric MG6C6 Picture

MG6C6

Schneider Eletric MG6C6 Picture
MG6C6

Powerpact 4 - panelboard - 630A - 6 ways - 3P - Style D

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    PowerPact
    product or component type
    Panelboard
    product name
    PowerPact 4
    device application
    Distribution
    colour
    Cream (RAL 9001)
    provided equipment
    removable bottom gland plate
    end cover
    Complementary
    [In] rated current
    630 A
    number of ways
    18 ways (1P)
    6 ways (3P)
    [Ue] rated operational voltage
    415 V 50 Hz AC
    breaking capacity
    36 kA AC 1 s
    enclosure material
    epoxy-polyester powder steel
    thickness
    Cover: 1.2 mm
    Enclosure: 1.6 mm
    cable entry
    Bottom at main
    device mounting
    Wall mounted
    height
    1178 mm
    width
    850 mm
    depth
    260 mm
    horizontal fixing centres
    710 mm
    vertical fixing centres
    1035 mm
    Environment
    IP degree of protection
    IP3x
    standards
    BS EN 60439-1
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Acti 9: Ready to install Distribution and control roducts (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Instruction Leaflet Powerpact 4 (Version 1)
    Date 12/10/17
    Size 6.6 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 18/09/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 18/09/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 18/09/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /