United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Safepact 2
Schneider Eletric MGE4003X Picture

MGE4003X

Schneider Eletric MGE4003X Picture
MGE4003X

400A 3P+N enclosed MCCB

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Safepact 2
    product or component type
    Enclosed moulded case circuit breaker
    poles description
    3P + N
    [In] rated current
    400 A at 40 °C
    [Ue] rated operational voltage
    415 V
    breaking capacity
    70 kA Icu 415 V conforming to BS EN 60947-2
    Complementary
    long time pick-up adjustment range
    160…400 A
    utilisation category
    AC-23
    [Ics] rated service short-circuit breaking capacity
    100 %
    mechanical durability
    15000 cycles
    electrical durability
    12000 cycles at In/2
    6000 cycles at In
    control type
    Toggle
    enclosure material
    Steel epoxy-polyester powder cream RAL 9001
    contact position indicator
    Yes
    suitability for isolation
    Yes
    Environment
    IP degree of protection
    IP42
    standards
    BS EN 60947-2
    product certifications
    ASTA
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Ready to install Distribution and Control products - Acti 9 (Version 1.0)
    Description
    Schneider Electric’s Ready to Install offer brings together the company’s range of solutions for the distribution, protection, control and management of electrical systems. As a global specialist in energy management, Schneider Electric offers integrated solutions making energy safer, more reliable, efficient and productive.
    Size pdf
    Size 38.3 MB
    Date 02/02/15
    Description
    Schneider Electric’s Ready to Install offer brings together the company’s range of solutions for the distribution, protection, control and management of electrical systems. As a global specialist in energy management, Schneider Electric offers integrated solutions making energy safer, more reliable, efficient and productive.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    400A 3P+N enclosed MCCB
    Description
    400A 3P+N enclosed MCCB
    Size pdf
    Size 195.3 KB
    Date 07/12/19
    Description
    400A 3P+N enclosed MCCB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /