Skip To Main Content
United Kingdom
Our Brands
Item count in basket is
0
Help and Contact Centre
Item count in basket is
0
My Products
Item count in basket is
0
My Documents
Login/Register
User name
Logout
Our Brands
Register today
Get custom product tools and services
Access training
Manage support cases
Create and manage your orders (authorised partners only)
Log in
Create account
Read more
benefits
0
item count of documents is
Cancel
Main Menu
Products
Main Menu
Software
Main Menu
Services
Main Menu
Solutions
Main Menu
Homeowner
Main Menu
Support
Main Menu
Company
United Kingdom
Our Brands
Help and Contact Centre
Item count in basket is
0
My Products
Item count in basket is
0
My Documents
Item count in basket is
0
Login/Register
opens in new window
User name
Logout
Welcome to the Schneider Electric Website
Welcome to our website.
Stay on this website
Select your location
Roll over image to zoom in
Powerpact 4 - Molded Case Circuit Breaker - 3P - 100A - 415 V -
Local distributor code:
391524635
MGP1003X
Discontinued on:
3 Nov 2022
Recommended replacement(s)
MGP1003X is replaced by:
1×
Molded case circuit breaker, PowerPacT 4, 3P, Icu 36kA, TMD thermal magnetic trip unit, 100A rating
PP41003X
EAN Code: 3606486429600
MGP1003X is replaced by: