United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all ClimaSys CA
Schneider Eletric NSYCAF92 Picture

NSYCAF92

Schneider Eletric NSYCAF92 Picture
NSYCAF92

Standard filter G2 for outlet grille or fan cut-out 92x92mm ext dim 137x117mm

Show more characteristics
  • RRP
    3.86 GBP
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    ClimaSys
    product name
    ClimaSys CA
    product or component type
    Filter
    range compatibility
    Prisma P
    accessory / separate part category
    Thermal management accessory
    Complementary
    mounting location
    Between enclosure and outlet grille
    accessory / separate part destination
    Outlet grille 137 x 117 mm
    quantity per set
    Set of 5
    Suitable for
    92 x 92 mm cut-out
    width
    92 mm cut-out:
    117 mm external:
    height
    92 mm cut-out:
    137 mm external:
    thickness
    6 mm
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    ClimaSys catalog 2017 (Version 2.0)
    Files in document
    pdf
    40.5 MB
    pdf
    16 MB
    Description
    Thermal management system. ClimaSys DT and EffiClima inside
    Size zip
    Size 56.5 MB
    Date 01/02/17
    Files in document
    pdf
    40.5 MB
    pdf
    16 MB
    Description
    Thermal management system. ClimaSys DT and EffiClima inside
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Standard filter G2 for outlet grille or fan cut-out 92x92mm ext dim 137x117mm
    Description
    Standard filter G2 for outlet grille or fan cut-out 92x92mm ext dim 137x117mm
    Size pdf
    Size 195.3 KB
    Date 14/11/19
    Description
    Standard filter G2 for outlet grille or fan cut-out 92x92mm ext dim 137x117mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 159 KB
    Date 22/09/11
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Standard filter G2 for outlet grille or fan cut-out 92x92mm ext dim 137x117mm
    Description
    Standard filter G2 for outlet grille or fan cut-out 92x92mm ext dim 137x117mm
    Size pdf
    Size 195.3 KB
    Date 14/11/19
    Description
    Standard filter G2 for outlet grille or fan cut-out 92x92mm ext dim 137x117mm
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Standard filter G2 for outlet grille or fan cut-out 92x92mm ext dim 137x117mm
    Description
    Standard filter G2 for outlet grille or fan cut-out 92x92mm ext dim 137x117mm
    Size pdf
    Size 195.3 KB
    Date 14/11/19
    Description
    Standard filter G2 for outlet grille or fan cut-out 92x92mm ext dim 137x117mm
  • View more View less

    Software and Firmware

    Language
    • All Languages1
    • English2
    • French2
    • German2
    • Italian2
    • Russian2
    • Spanish2
    Software - Released
    Format
    Size
    Date
    Add to My Documents
    ProClima (Version 8.1.3)
    Description
    Thermal Calculation Software
    Size exe
    Size 75.9 MB
    Date 28/10/19
    Description
    Thermal Calculation Software
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /