United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Spacial SM
Schneider Eletric NSYCPTS37 Picture

NSYCPTS37

Green premium brand logo
Schneider Eletric NSYCPTS37 Picture
NSYCPTS37
Green premium brand logo

set of 10 Spacial SF/SM fixing supports for corrugated tube - Ø 37 mm

Show more characteristics
  • RRP
    5.42 GBP
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part category
    Cable management accessory
    product or component type
    Module support
    product destination
    Corrugated tube
    range compatibility
    Thalassa PLA
    Thalassa PLS
    Thalassa PLM
    Spacial SM
    Spacial SF
    Application
    Multi-purpose
    mounting support
    Cross rails
    Directly on the enclosure
    Swing 19" rack
    device composition
    1 support
    fixing elements
    quantity per set
    Set of 10
    Complementary
    material
    PA (polyamide)
    colour
    Black
    fixing mode
    By fixing element
    diameter
    37 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 18/10/19
    Description
    This catalogue includes Spacial S3D ranges
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size stp
    Size 127.5 KB
    Date 03/05/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    set of 10 Spacial SF/SM fixing supports for corrugated tube - Ø 37 mm
    Description
    set of 10 Spacial SF/SM fixing supports for corrugated tube - Ø 37 mm
    Size pdf
    Size 195.3 KB
    Date 20/11/19
    Description
    set of 10 Spacial SF/SM fixing supports for corrugated tube - Ø 37 mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Steel floor-standing enclosure - PEP (Version 2.0)
    Description
    Steel Floor-Standing Enclosure
    Size pdf
    Size 349.6 KB
    Date 21/12/15
    Description
    Steel Floor-Standing Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    set of 10 Spacial SF/SM fixing supports for corrugated tube - Ø 37 mm
    Description
    set of 10 Spacial SF/SM fixing supports for corrugated tube - Ø 37 mm
    Size pdf
    Size 195.3 KB
    Date 20/11/19
    Description
    set of 10 Spacial SF/SM fixing supports for corrugated tube - Ø 37 mm
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    set of 10 Spacial SF/SM fixing supports for corrugated tube - Ø 37 mm
    Description
    set of 10 Spacial SF/SM fixing supports for corrugated tube - Ø 37 mm
    Size pdf
    Size 195.3 KB
    Date 20/11/19
    Description
    set of 10 Spacial SF/SM fixing supports for corrugated tube - Ø 37 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /