Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Loading

Customise your experience

Find what you are looking for faster with a tailored product menu, enhanced search features and more!

You are viewing content for Consultant Engineer

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Contractor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Electrician

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Panel Builders

You can {0} or {1} at any time.

View your personalised page

You are viewing content for IT Resellers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Original Equipment Manufacturers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Distributor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for System Integrators

You can {0} or {1} at any time.

View your personalized page

Become a Partner

Access new opportunities, trainings, promotions and rewards.

Register today

I am a …

  • Consultant Engineer
  • Contractor
  • Electrician
  • Panel Builder
  • IT Reseller
  • Original Equipment Manufacturer
  • Distributor
  • System Integrator
*Not seeing your role? Check back often, more job roles will be added soon!

Why Customise?

As you navigate through our site, we will provide you with the information that is most important to you and help you find what you are looking for faster.

What will you get?

  • A customised page with tools and documents relevant to you
  • A reduced product menu
  • Enhanced search results tailored to your needs
View all   Spacial S3D
Schneider Eletric NSYCRTM9U Picture

NSYCRTM9U

Schneider Eletric NSYCRTM9U Picture
NSYCRTM9U

Actassi - 19" plain plate - 9U - steel - RAL7035 - 15/10mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Actassi
    product or component type
    19" front panel
    device application
    Electronic application
    Multi-purpose
    colour
    Grey (RAL 7035)
    Complementary
    mounting location
    On vertical uprights
    number of rack unit
    9U
    mounting support
    19" rack, front or rear
    product compatibility
    Spacial SF-S, SF-E, VDM, PLA enclosures
    Actassi enclosure
    material
    Sheet steel
    surface finish
    Epoxy-polyester powder
    thickness
    1.5 mm
    fixing mode
    By 19" fixing element: 19" uprights of rack
    number of units 19"
    9
    height
    400.05 mm
    width
    465 mm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCRTM9U : Actassi - 19" plain plate - 9U - steel - RAL7035 - 15/10mm
    Description
    Actassi - 19" plain plate - 9U - steel - RAL7035 - 15/10mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 29/05/20
    Description
    Actassi - 19" plain plate - 9U - steel - RAL7035 - 15/10mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCRTM9U : Actassi - 19" plain plate - 9U - steel - RAL7035 - 15/10mm
    Description
    Actassi - 19" plain plate - 9U - steel - RAL7035 - 15/10mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 29/05/20
    Description
    Actassi - 19" plain plate - 9U - steel - RAL7035 - 15/10mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /