
Roll over image to zoom in

ClimaSys forced vent. roof, 575m3/h, 230V, with roof outlet grille and filter G2
Local distributor code:
22132778
NSYCVF575M230MF
You may consider below alternate product(s) that could have improved delivery lead time
EAN Code: 3606480151392
Free flow rate with standard filter of 575 m3/h at 50 Hz.
85W 50 Hz, 85W 60 Hz.
Connections terminals by cable.
Cut-out dimensions of 228 x 228 mm.
Ext Dimensions : 96 x 340 x 340 mm.
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
61
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No