United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Spacial SF
Schneider Eletric NSYDCE12 Picture

NSYDCE12

Green premium brand logo
Schneider Eletric NSYDCE12 Picture
NSYDCE12
Green premium brand logo

Spacial SF cable-gland plate for connectors - 1200 mm enclosure

Show more characteristics
  • RRP
    15.59 GBP
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product or component type
    Cable gland plate for connectors
    accessory / separate part category
    Cable management accessory
    device application
    Multi-purpose
    range compatibility
    Spacial SF suitable enclosure
    device composition
    fixing elements
    1 plate
    quantity per set
    Set of 1
    Complementary
    accessory / separate part destination
    Connector
    mounting support
    Cable gland plate
    cable entry
    1 or 2 entries
    material
    Galvanised steel
    fixing mode
    By clips: C-shaped
    height
    20 mm
    width
    1200 mm nominal:
    depth
    25 mm
    thickness
    1.5 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 18/10/19
    Description
    This catalogue includes Spacial S3D ranges
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial SF cable-gland plate for connectors - 1200 mm enclosure
    Description
    Spacial SF cable-gland plate for connectors - 1200 mm enclosure
    Size pdf
    Size 195.3 KB
    Date 17/11/19
    Description
    Spacial SF cable-gland plate for connectors - 1200 mm enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial SF cable-gland plate for connectors - 1200 mm enclosure
    Description
    Spacial SF cable-gland plate for connectors - 1200 mm enclosure
    Size pdf
    Size 195.3 KB
    Date 17/11/19
    Description
    Spacial SF cable-gland plate for connectors - 1200 mm enclosure
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial SF cable-gland plate for connectors - 1200 mm enclosure
    Description
    Spacial SF cable-gland plate for connectors - 1200 mm enclosure
    Size pdf
    Size 195.3 KB
    Date 17/11/19
    Description
    Spacial SF cable-gland plate for connectors - 1200 mm enclosure
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /