Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Loading

Customise your experience

Find what you are looking for faster with a tailored product menu, enhanced search features and more!

You are viewing content for Consultant Engineer

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Contractor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Electrician

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Panel Builders

You can {0} or {1} at any time.

View your personalised page

You are viewing content for IT Resellers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Original Equipment Manufacturers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Distributor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for System Integrators

You can {0} or {1} at any time.

View your personalized page

Become a Partner

Access new opportunities, trainings, promotions and rewards.

Register today

I am a …

  • Consultant Engineer
  • Contractor
  • Electrician
  • Panel Builder
  • IT Reseller
  • Original Equipment Manufacturer
  • Distributor
  • System Integrator
*Not seeing your role? Check back often, more job roles will be added soon!

Why Customise?

As you navigate through our site, we will provide you with the information that is most important to you and help you find what you are looking for faster.

What will you get?

  • A customised page with tools and documents relevant to you
  • A reduced product menu
  • Enhanced search results tailored to your needs
View all   Spacial SM
Schneider Eletric NSYFCG100 Picture

NSYFCG100

Green premium brand logo
Schneider Eletric NSYFCG100 Picture
NSYFCG100
Green premium brand logo

Spacial SF/SM L - rail for fixing cables - 1000 mm

Show more characteristics
  • 25.67 GBP
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    Category
    Cabling accessory
    product or component type
    Rail
    Application
    Multi-purpose
    For enclosure nominal dimensions
    -
    Complementary
    mounting location
    Bottom frame of enclosure
    range compatibility
    Spacial SF
    Spacial SM
    Spacial SFX
    Spacial SMX
    device composition
    fixing elements
    1 rail
    2 mounting support
    quantity per set
    Set of 1
    material
    Steel
    surface finish
    Zinc coated
    fixing mode
    Metal clamp
    adjustment
    Adjustable in depth every 25 mm
    fixing center
    950 mm
    width
    1000 mm nominal:
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 31/10/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 18/10/19
    Description
    This catalogue includes Spacial S3D ranges
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format stp
    Size 936.7 KB
    Date 03/05/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYFCG100 : Spacial SF/SM L - rail for fixing cables - 1000 mm
    Description
    Spacial SF/SM L - rail for fixing cables - 1000 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 26/05/20
    Description
    Spacial SF/SM L - rail for fixing cables - 1000 mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYFCG100 : Spacial SF/SM L - rail for fixing cables - 1000 mm
    Description
    Spacial SF/SM L - rail for fixing cables - 1000 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 26/05/20
    Description
    Spacial SF/SM L - rail for fixing cables - 1000 mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Steel floor-standing enclosure - PEP (Version 2.0)
    Description
    Steel Floor-Standing Enclosure
    prp.document.label.format pdf
    Size 349.6 KB
    Date 21/12/15
    Description
    Steel Floor-Standing Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYFCG100 : Spacial SF/SM L - rail for fixing cables - 1000 mm
    Description
    Spacial SF/SM L - rail for fixing cables - 1000 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 26/05/20
    Description
    Spacial SF/SM L - rail for fixing cables - 1000 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /