Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Loading

Customise your experience

Find what you are looking for faster with a tailored product menu, enhanced search features and more!

You are viewing content for Consultant Engineer

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Contractor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Electrician

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Panel Builders

You can {0} or {1} at any time.

View your personalised page

You are viewing content for IT Resellers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Original Equipment Manufacturers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Distributor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for System Integrators

You can {0} or {1} at any time.

View your personalized page

Become a Partner

Access new opportunities, trainings, promotions and rewards.

Register today

I am a …

  • Consultant Engineer
  • Contractor
  • Electrician
  • Panel Builder
  • IT Reseller
  • Original Equipment Manufacturer
  • Distributor
  • System Integrator
*Not seeing your role? Check back often, more job roles will be added soon!

Why Customise?

As you navigate through our site, we will provide you with the information that is most important to you and help you find what you are looking for faster.

What will you get?

  • A customised page with tools and documents relevant to you
  • A reduced product menu
  • Enhanced search results tailored to your needs
View all   Spacial SFM compartmentalised
Schneider Eletric NSYMBC206 Picture

NSYMBC206

Green premium brand logo
Schneider Eletric NSYMBC206 Picture
NSYMBC206
Green premium brand logo

Spacial SFM rear partition - compartmentalised application - 600 mm

Show more characteristics
  • 105.05 GBP
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    product or component type
    Partition
    Application
    Compartmentalised application
    For enclosure nominal dimensions
    2000 mmW: 600 mm
    cubicle partitioning form
    Form 2
    mounting location
    Rear
    mounting support
    Side partition
    range compatibility
    Spacial SFM
    quantity per set
    Set of 1
    Complementary
    material
    Galvanised steel
    height
    2000 mm nominal:
    width
    600 mm nominal:
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 31/10/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 18/10/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 12.3 MB
    Date 17/11/16
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format stp
    Size 3.2 MB
    Date 03/05/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYMBC206 : Spacial SFM rear partition - compartmentalised application - 600 mm
    Description
    Spacial SFM rear partition - compartmentalised application - 600 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 27/05/20
    Description
    Spacial SFM rear partition - compartmentalised application - 600 mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYMBC206 : Spacial SFM rear partition - compartmentalised application - 600 mm
    Description
    Spacial SFM rear partition - compartmentalised application - 600 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 27/05/20
    Description
    Spacial SFM rear partition - compartmentalised application - 600 mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Steel floor-standing enclosure - PEP (Version 2.0)
    Description
    Steel Floor-Standing Enclosure
    prp.document.label.format pdf
    Size 349.6 KB
    Date 21/12/15
    Description
    Steel Floor-Standing Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYMBC206 : Spacial SFM rear partition - compartmentalised application - 600 mm
    Description
    Spacial SFM rear partition - compartmentalised application - 600 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 27/05/20
    Description
    Spacial SFM rear partition - compartmentalised application - 600 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /