United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thalassa PLS
Schneider Eletric NSYPLS2736ALG Picture

NSYPLS2736ALG

Green premium brand logo
Schneider Eletric NSYPLS2736ALG Picture
NSYPLS2736ALG
Green premium brand logo

PLS box, polyester rear, transparent PC cover IP65 27x36x23cm by batches 56u

Show more characteristics
  • RRP
    1,955.41 GBP
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Thalassa
    product name
    Thalassa PLS
    device short name
    PLS
    Enclosure type
    Multi-purpose
    Category
    Insulating modular box
    Nominal height
    270 mm
    Nominal width
    360 mm
    Nominal depth
    230 mm
    enclosure mounting
    Wall mounted
    device composition
    1 cover: on enclosure
    1 rear part: on enclosure
    locking screws
    Supply
    Set of 56
    body type
    One piece moulded
    type of front cover
    High transparent cover
    lock type
    Slot screw
    Complementary
    removable parts
    Cover locking screw
    material
    Cover: polycarbonate
    Rear: polyester reinforced with fibreglass
    colour
    Body: grey (RAL 7035)
    standards
    IEC 62208
    NEMA 4X
    NEMA classification 13
    product certifications
    UL
    Environment
    electrical insulation class
    Class II
    IP degree of protection
    IP65 conforming to IEC 60529
    IK degree of protection
    IK09 conforming to IEC 62262
    fire resistance
    960 °C conforming to IEC 62208
    ambient air temperature for storage
    -30…70 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Quick Selection Guide 2018 - Universal Enclosures - S3D version (Version 1.0)
    Quick Selection Guide 2018 - Universal Enclosures - CRN version (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /